NetDirector Serial Server Interface Unit (B064-Series)
Part Number: B055-001-SER
- Needed to connect to a DB9 male serial port on a server to a B064-Series NetDirector KVM switch via Cat5e/6 cable
- Easy to install; no software needed
- Allows a maximum distance of 492 ft. (150 m.) from KVM to serial port via Cat5e/6 cable
- Compact and lightweight design
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Tripp Lite's Serial Server Interface Unit connects the DB9 male serial port on a server to a B064-Series NetDirector KVM switch using Cat5e/6 cabling. Use of Cat5e/6 cables frees up space in server cabinets that would otherwise be filled by traditional, bulkier KVM cable kits. Includes a USB cable for powering the unit. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Note: SIU's that were purchased prior to that of your KVM switch may require a firmware upgrade in order for them to work properly (see Maintenance under OSD Operation section of your B064-Series KVM Owner's Manual for details)
Features
- Eliminates the need for thicker, heavier KVM cable kits
- Compact, lightweight design
- Plug and Play; no software required
- Includes a USB cable to power the unit
- Supports VT100 serial emulation
- 492 ft. (150 m.) distance from KVM switch
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a DB9 male serial connector
- A B064-Series NetDirector Cat5 KVM Switch
- Cat5e/6 cable
Package Includes
- B055-001-SER SIU
- USB Cable to power the unit
Specifications
OVERVIEW
UPC Code | 037332151483 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 5.10 x 4.90 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-003-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft. (0.91 m) |
![]() |
N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft. (4.27 m) |
![]() |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) |
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B064-016-02-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-016-04-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-032-02-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-032-04-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems |
Documents & Downloads
Documentation
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images