Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DataShield Serial In-Line Surge Protector, DB9

Model Number: DB9


Is your DB9 serial connection protected? If not, your equipment is vulnerable to damage and performance problems. Surges and line noise don’t just affect the power line; they can enter your equipment on any connection. So protect your DB9 serial equipment with the DataShield™ DB9 In-Line Surge Suppressor. It’s the ideal choice for protecting PCs, printers, modems and anything with a DB9 connection.
  • Complete serial port (DB9) surge protection
  • Protects against the effects of electrostatic discharge, faulty wiring and lightning
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's DB9 offers dataline surge suppression for DB9 serial ports of data terminal and data communications equipment, including PCs, printers, modems and more. User configurable for use with male or female captive DB9 ports. Offers protection on all 9 lines, plus D shell chassis. Convenient DB9 input and output connects directly to the protected port, obtaining a ground outlet from the computer chassis. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning away from network interface connections. Tripp Lite network surge suppressors reduce blown interface cards, garbled transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground.

SUPPRESSION: Reversible DB9 m/f jacks, protects pins 1-9 and chassis, 18V clamping

Features

  • DB9 protects 9 pin serial connections for dataline surge suppression of data terminal, data communications equipment and PCs, printers, modems and more
  • Reversible for use with male or female captive DB9 ports
  • Offers protection on all 9 data lines, plus D shell chassis
  • Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground

Package Includes

  • 1 DB9 Surge Suppressor
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010834
OUTPUT
Output Receptacles(1) Network
Circuit Breaker (amps)340
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Recommended Electrical Service120V, 230V
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
Clamping Voltage (RMS)  18
Auto Shut-OffNo
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
Additional Dataline Protection1-9 & Chassis
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Integrated Keyhole Mounting SlotsNo
Shipping Dimensions (hwd / in.)5.00 x 3.00 x 2.00
Shipping Weight (lbs.)0.16
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the DB9 model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.