Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Portable Charger for Apple Watch - Lightning, Magnetic and USB-A Output, 5200mAh Power Bank, Lithium-Ion, MFi


Portable power bank charges your Apple Watch and 2 smartphones, tablets or other mobile devices.

  • Ideal for road trips, hikes, blackouts and other applications without AC power
  • Magnetic charging module provides quick power boost for your Apple Watch
  • Built-in Lightning cable delivers 5V 2.4A (12W) for charging Apple devices 
  • USB-A port offers 12W maximum charging power for tablets and smartphones
  • 5200mAh of lithium-ion battery capacity is plenty for hours of maximum power draw
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

UPB-05K2-APL New

Have a Question?
Contact Us

Features

5200mAh Lithium-Ion Battery Charges Your Apple Watch without an AC Power Outlet
No more frantic searching for an outlet when your mobile device’s battery power is getting low. Small and lightweight, this high-capacity power bank dishes out 5200mAh of battery capacity for charging up to three mobile devices, including smartphones, tablets, e-readers, handheld gaming devices and an Apple Watch. Lithium-ion lasts longer than lead-acid batteries and saves you money in the end. The UPB-05K2-APL is compatible with Apple, Android and Windows devices.

Magnetic Module Keeps Your Apple Watch Charged and Ready to Use
Place your Apple Watch on the magnetic module for safe, efficient wireless charging while you’re at the office, resting after a hike or relaxing at the hotel after sightseeing. 

Built-In Lightning Cable and USB Port Keeps Other Essential Devices Charged Too
The Lightning cable provides 5V 2.4A (12W) of charging power for your iPhone, iPad or other charging device. It folds neatly into the bottom of the power bank to protect it from damage and cut down on cable clutter when not in use. A USB-A port also provides 12W of total power for Android, Windows and other mobile devices (cable sold separately).

Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The UPB-05K2-APL protects your devices against short circuit, over-voltage, over-current, over-charge and over-discharge. Total output current cannot exceed 5V 2.4A (12W). Otherwise, the over-current protection will activate and charging will be halted.

Easy to Recharge for the Next Time You Leave Home
A lithium-ion battery with 5200mAh of capacity provides charging at maximum power draw for hours, making your devices ready when you need them. Status LEDs let you know how much battery capacity is left. When it’s time to charge the internal battery, connect a Lightning cable (sold separately) to connect the power bank’s Lightning port to a computer or wall charger.

Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable all-in-one battery charger weighs less than one pound. It fits comfortably in your purse, pocket or backpack to keep your Apple Watch, smartphone, tablet or other handheld device operating when you need it. And it’s good looking too!

System Requirements

MFi-certified for use with the latest generation of Apple Watch, iPhone, iPad and iPod devices

Package Includes

  • UPB-05K2-APL 5200mAh Portable Charger for Apple Watch
  • Owner’s manual
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332264039
Product TypePortable Charger
Charging Form FactorPortable
Device CompatibilityAmazon Kindle; Phone; Tablet; Watch
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported5V DC
Input Plug TypeLightning (FEMALE)
Input Plug Type DetailsUser Supplied Lightning Cable
OUTPUT
Output Capacity12W
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportNo
VOLTAGE REGULATION
Overvoltage Correction  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsLED's will illuminate to indicate USB Device Charging Status as well as Power Bank Charging Status. See manual for LED information.
CHARGING
Number of Charging Ports3
Total Charging Amps2.4A
Total Charging Watts12
Charging MethodMagnetic Charger; USB
Charging Port TypeLIGHTNING (MALE); Magnetic Charger; USB A (FEMALE)
Charging Ports Details
Lightning and USB-A: 5V/2.4A, 12W
Charging Ports / Amps2.4A
Overcharge ProtectionYes
Charging Method Detail

5,200 mAh

Boost Converter Efficiency  90%
PHYSICAL
ColorSilver; White
Material of ConstructionABS/PVC
Unit Dimensions (hwd / in.)6.60 x 2.98 x 0.72
Unit Packaging TypeBox
Unit Weight (lbs.)0.61
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C) - Charge; 14 to 122 F (-10 to 50 C)Discharge; 41 to 77 F (5 to 25 C)
Storage Temperature Range14 to 113 F (-10 to 45 C)
Operating Humidity Range45% to 75% RH, Non-Condensing
Storage Humidity Range20% to 75% RH, Non-Condensing
CONNECTIONS
Ports3
Side A - Connector 1LIGHTNING (FEMALE)
Side B - Connector 1Magnetic Charger
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3LIGHTNING (MALE)
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
Driver RequiredNo
Quick Charge CompliantNo
Overcurrent ProtectionYes
Overvoltage ProtectionYes
GaN Technology  No
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH, CE, FCC, MFi
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the UPB05K2APL model support page.

Related Products

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

USB Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft. (0.91 m) M100-003-GY-MAX M100-003-GY-MAX Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft. (0.91 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m) M100-006-GY-MAX M100-006-GY-MAX Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) U030-006 U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) U038-006-GY-MAX U038-006-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)
USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-C03-G2 U428-C03-G2 USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Documents & Downloads

support icon

Do you own a
UPB-05K2-APL

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.