Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.74 Avg. Price
10 ft. extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.
  • Recommended for powering computers, monitors and other essential peripherals
  • Adds 10-ft. (3.05 m) to your existing connection to provide more flexibility in placing devices
  • Ideal replacement for worn-out or missing 10-ft. (3.05 m) extension cord

Features

10-ft. (3.05 m) Extension Cord Connects Computers, Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a NEMA 5-15P plug on one end and a NEMA 5-15R receptable on the other, this cord can be used to power a computer, printer or monitor; attach a rack server to a UPS system or PDU; or extend an existing connection up to 10-ft. (3.05 m). The 10-ft. (3.05 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P022-010 Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 10-ft. (3.05 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185884
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.8mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.98 x 7.09 x 0.50
Shipping Weight (lbs.)0.70
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.