Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$59.83 Avg. Price
Heavy-duty power cord supplies power to network devices that require a heavy-gauge connection, such as larger servers and switches.
  • Recommended for powering servers, switches and other essential network devices
  • L6-20 Locking connector maintains secure link to avoid loss of power and costly downtime
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • C19 to L6-30P power cord is ideal replacement for worn-out or missing cable
  • Extra-long 12-ft. (3.66 m) cord provides flexibility in placing connected device away from outlet

Features

C19 to L6-30P Power Cable for Network Devices That Require a Heavy-Gauge Connection
This 12 AWG power cable is designed for servers, routers, network switches, blade server enclosures and other devices that require a heavy-gauge connection capable of managing high power levels. The fully molded C19 end connects to your device's C20 inlet, and the fully molded NEMA L6-30P plug connects to an AC power source up to 12-ft. (3.66 m) away. The 12-ft. (3.66 m) length allows you great flexibility in placing equipment with respect to the power outlet.
Locking Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L6-30P connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking connector is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the heavy-duty power cable always stays connected.

Package Includes

  • P040-012-P30 C19 to L6-30P Power Cord, 12-ft. (3.66 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186102
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1NEMA L6-30P
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)12
Shipping Dimensions (hwd / in.)7.09 x 7.87 x 0.50
Shipping Weight (lbs.)2.23
Unit Dimensions (hwd / in.)7.090 x 7.870 x 0.500
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.