Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft. (7.62 m), Black
Part Number: P022-025-15D
- Recommended for powering computers, monitors and other essential peripherals
- Ideal for home/office applications, small server rooms and data centers
- Right-angle plug allows easier connection in confined or hard-to-reach spaces
- Adds 25-ft. (7.62 m) to your existing connection to provide more flexibility in placing devices
- Ideal replacement for worn-out or missing 25-ft. (7.62 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332243850 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 7.7mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Storage Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Operating Humidity Range | 20-80% RH |
Storage Humidity Range | 20-80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | NEMA 5-15R |
FEATURES & SPECIFICATIONS
Locking Plug | No |
Angled Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images