Power It! 3-Outlet Power Strip, 6 ft. (1.83 m) Cord
- 3 outlets
- Illuminated on/off switch with cover
- 15-amp circuit breaker
- 6-ft. (1.83 m) power cord
- Rugged metal case
- Keyhole mounting slots
- This product is covered by a Lifetime Limited Warranty (coverage details)
TLM306NC
Have a Question?
Overview
Tripp Lite's Power It! TLM306NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 3 NEMA 5-15R outlets, 6-ft. (1.83 m) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 3 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: Corded power distribution strip
Features
- Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
- Includes 3 NEMA 5-15R outlets
- Illuminated on/off switch provides one-touch power control for connected equipment
- Transparent switch cover snaps tight to prevent accidental shutoff
- Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
- 15A power handling capacity with integrated circuit breaker
- 120V AC, 50/60Hz electrical compatibility
- 6-ft. (1.83 m) AC power cord
- Rugged metal case provides extra safety and durability
- UL certification
Specifications
OVERVIEW
UPC Code | 037332134363 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A circuit breaker |
Transformer Accommodation | (1) Yes |
Outlet Orientation | Single row of 3 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | Illuminated on/off switch controls power to all outlets |
Locking Switch Cover | Transparent switch cover snaps tight to prevent accidental shutoff |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 40.49mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 2.40 x 9.90 x 5.70 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 8.75 x 2.5 x 2 |
Unit Weight (lbs.) | 1.4 |
STANDARDS & COMPLIANCE
Canada | cUL |
Additional International Approvals | Complies with RoHS (Restriction of Hazardous Substances Directive) |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.