Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power It! 6-Outlet Power Strip, 15 ft. (4.57 m) Cord, 5-20P Plug, Metal Housing


  • 6 NEMA 5-15/20R outlets
  • Illuminated on/off switch with cover
  • Rated for 20-amp electrical service
  • 15-ft. (4.57 m) power cord with NEMA 5-20P plug
  • Rugged metal case
  • Keyhole mounting slots

View Full Product Details

Tripp Lite Part Number

TLM615NC20

$73.74 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's Power It! TLM615NC20 power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment requiring heavy-duty 20-amp service. Includes 6 NEMA 5-15/20R outlets, 15-ft. (4.57 m) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 20A integrated circuit breaker to prevent dangerous overloads.

INPUT/OUTPUT: Input: NEMA 5-20P/Output: 6 NEMA 5-15/20R

ELECTRICAL: 120V AC, 50/60Hz, 20A

FORMAT: 20A corded power distribution strip

Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 6 NEMA 5-15/20R outlets
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • Transparent switch cover snaps tight to prevent accidental shutoff
  • Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
  • Heavy-duty 20A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 15-ft. (4.57 m) AC power cord
  • Rugged metal case provides extra safety and durability
  • UL certification

Package Includes

  • TLM615NC20 power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134394
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)2400
Output Receptacles(6) 5-15/20R
Circuit Breaker (amps)20
Overload Protection20A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated on/off switch controls power to all outlets
Locking Switch CoverTransparent switch cover snaps tight to prevent accidental shutoff
PHYSICAL
ColorLight Gray
Antimicrobial CoatingNo
Color (AC Line Cord)Light Gray
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)41.3mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)15.50 x 6.50 x 2.25
Shipping Weight (lbs.)3.80
Unit Dimensions (hwd / in.)13.75 x 2.5 x 2
Unit Weight (lbs.)3.6
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

No, the TLP615NC20 has a straight-blade plug.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the TLM615NC20 model support page.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.