Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$33.20 Avg. Price
  • 6 outlets (including transformer outlets and 4 safety covers)
  • 6-ft. (1.83 m) cord
  • Rugged metal case

Overview

This power strip safely distributes power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. Six outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A six-foot (1.8-meter) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. Four safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

Features

  • 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
  • Convenient transformer outlets
  • A 6-ft. (1.83 m) grounded cord with integrated cord clip reaches distant outlets.
  • A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.

Package Includes

  • TLM626NS Safety Power Strip
  • 4 safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140173
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload ProtectionCombo power switch and circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row
Right-Angle OutletsYes
Outlet Safety Covers DetailIncludes 4 outlet safety covers
PHYSICAL
ColorYellow; Black
Material of ConstructionMetal
Power Cord ColorYellow
Housing ColorYellow; Black
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)225mm
Outlets Measurement (Center to Center)Distance between standard outlets = 1.19 in.; Distance between standard and transformer outlets = 1.77 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)13.70 x 2.00 x 4.70
Shipping Weight (lbs.)1.74
Unit Dimensions (hwd / in.)12.230 x 2.300 x 1.280
Unit Weight (lbs.)1.34
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.