Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/2/2020

Overview

This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 9-ft. (2.74 m) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

Features

  • 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
  • Convenient transformer outlets
  • A 9-ft. (2.74 m) grounded cord with integrated cord clip reaches distant outlets.
  • A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Built-in cord wrap with hang holes provides convenient cord management.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This Tripp Lite product complies with those guidelines.

Package Includes

  • TLM609NS Safety Power Strip
  • 4 safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140166
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V, 15A
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)9
Integrated Cord ClipYes
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload ProtectionCombo power switch and circuit breaker
Transformer Accommodation(4) Yes
Outlet OrientationSingle row
Right-Angle OutletsYes
Outlet Safety Covers DetailIncludes 4 outlet safety covers
PHYSICAL
ColorYellow; Black
Material of ConstructionMetal
Power Cord ColorYellow
Housing ColorYellow; Black
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)209.55mm
Outlets Measurement (Center to Center)Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)15.90 x 2.40 x 7.00
Shipping Weight (lbs.)3.00
Unit Dimensions (hwd / in.)15.970 x 3.070 x 1.610
Unit Weight (lbs.)3.24
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.