Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$27.83 Avg. Price
  • 7 outlets
  • 12-ft. (3.66 m) power cord
  • Illuminated on/off switch
  • 15 amp circut breaker
  • Keyhold mounting slots

Overview

This PS712B power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. PS712B offers seven total outlets and a 12-foot power cord. Attractive black housing with keyhole mounting slots and one designated transformer plug outlet. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket.

Features

  • 7 outlets / 12-ft. (3.66 m) cord
  • Attractive black housing
  • EMI/RFI noise filtering
  • Can accommodate 1 transformer without blocking remaining outlets
  • Keyhole supports for wall mounting

Package Includes

  • PS712B Power Strip
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175212
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps72000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
Outlet OrientationSingle row
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between slots = 151mm; Distance between slot height = 24mm
Outlets Measurement (Center to Center)Distance between standard outlets = 1.14 in.; Distance between last standard outlet and transformer outlet = 1.29 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 4.90 x 13.80
Shipping Weight (lbs.)1.90
Unit Dimensions (hwd / in.)1.480 x 2.050 x 11.690
Unit Weight (lbs.)1.76
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico); UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.