Power It! 7-Outlet Power Strip, 25 ft. (7.62 m) Cord, Black Housing
- 7 NEMA 5-15R outlets, including one for bulky transformers
- 15A resettable circuit breaker prevents dangerous overloads
- 25-ft. (7.62 m) AC power cord reaches distant outlets
- Bottom keyhole slots for mounting to wall or desk
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS725B
Have a Question?
Overview
Your components plug into seven NEMA 5-15R outlets, including one designed to accept bulky transformers without blocking adjacent outlets. Integrated 15-amp circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.
Features
- 7 NEMA 5-15R AC outlets accept most appliances, power tools, lights and other devices
- Special end outlet designed for bulky transformers without blocking other outlets
Premium Safety Features
- Lighted on/off switch provides one-touch control over connected equipment
- Integrated 15A circuit breaker protects outlets against overloads
- Exceeds IEEE 587 Category A and B specifications
Fits Effortlessly Into Your Home, Office or Work Site
- 25-ft. (7.62 m) AC power cord with NEMA 5-15P plug long enough to reach distant outlets
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
Specifications
OVERVIEW
UPC Code | 037332190567 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 25 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
Outlet Orientation | Single row |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between slots = 151mm; Distance between slot height = 24mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 6.60 x 13.80 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 1.48 x 2.05 x 11.69 |
Unit Weight (lbs.) | 2.97 |
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Additional International Approvals | RoHS |
Approvals | Exceeds IEEE 587 category A&B specifications |
NOM (Mexico) | NOM |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.