Part Number: N48LSS-32X32
1U network panel replaces a standard MTP/MPO-to-LC cross-connect with MTP/MPO ports to eliminate rack clutter.
- 1U patch panel designed for cost-effective spine and leaf cabling
- Replaces standard MTP/MPO-to-LC cross-connect to reduce troubleshooting and labor
- All-in-one solution for 9/125 singlemode OS2 8-fiber network cabling
- Front and rear wire managers help organize cables and eliminate clutter
- Mounts easily into 1U of space in your EIA-standard 19 in. rack or cabinet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
1U Spine Leaf Panel Simplifies Your Rack Connections and Helps You Keep Costs Down
This network patch panel is designed for spine and leaf architecture, which replaces a standard MTP/MPO-to-LC cross-connect with MTP/MPO ports and helps eliminate significant rack clutter. This data center network technology provides high-bandwidth, low-latency, non-blocking server-to-server connectivity, which saves you money, simplifies your rack cabling and improves network performance.
All-in-One Solution Consists of 2 Switch Layers: Spine and Leaf
The groundbreaking N48LSS-32X32 contains a complete spine leaf mesh topology, resulting in less labor, less troubleshooting and fewer errors. It features spine ports in the front that mate with a spine switch, as well as leaf ports in the rear that mate with a leaf switch. No LC-to-LC patching, double cassette or user cable shuffling is required with spine-and-leaf architecture, which improves link performance.
Easy to Mount in Just 1U of Rack Space
This aluminum panel with key-up to key-down MTP/MPO adapter features 64 12-fiber MTP/MPO-APC male ports: 32 front spine ports and 32 rear leaf ports. The N48LSS-32X32 mounts into 1U of space in an EIA-standard 19-inch rack. Cable managers in both front and rear help organize cabling and eliminate unsightly clutter.
Specifications
OVERVIEW
UPC Code | 037332268792 |
Product Type | Spine-Leaf |
Technology | Fiber |
Optical Mode | OS2 |
Panel Dimensions | 17.56" X 1.73" X 14.76" |
Mode Type | Singlemode |
Firmware / Software Docs
Offset Ports | No |
CONNECTIONS
Number of Ports | 64 |
Side A - Connector 1 | (32) 12-STRAND MTP/MPO (MALE) |
Side B - Connector 1 | (32) 12-STRAND MTP/MPO (MALE) |
Endface Polish | APC |
PHYSICAL
Primary Form Factor | Rackmount |
Color | Black |
Rack Height | 1U |
Connector Color | Black |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 9 |
Number of Fibers | 8 |
Total Number of Ports | 64 |
Shipping Dimensions (hwd / in.) | 3.50 x 15.10 x 21.00 |
Shipping Weight (lbs.) | 8.10 |
Unit Dimensions (hwd / in.) | 1.730 x 14.760 x 18.970 |
Panel Style | Spine-Leaf |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 100 Gbps; 40 Gbps; 400 Gbps |
Wavelength | 1310nm; 1550nm |
Attenuation @ 1310NM | 0.36 dB / km |
Attenuation @ 1550NM | 0.22 dB / km |
Insertion Loss | ≤ 0.70 dB |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
Network Speed Support | 100 Gbps; 40 Gbps; 400 Gbps |
Numbered Ports | Yes |
Keystone Jacks | No |
Built-in Cables | Yes |
Color-Coded Connections | No |
EIA/TIA 2/32 Spacing | No |
Labeled Ports | Yes |
Optical Port | MPO/MTP |
Down-Angled Ports | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images