Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ideal for connecting high-speed network components, such as computers, printers, video game systems, Blu-ray™ players, copy machines, routers and modems, in a home or office Cat5/5e/6 application.

  • Premium cabling for Cat5/5e/6 home/office network applications
  • Rated for 550 MHz/1 Gbps communication
  • 24 AWG 4-pair stranded UTP with PVC jacket
  • Gold-plated copper contacts minimize data loss
  • Integral strain relief protects connectors from stress and cracking

Overview

The N200-010-PU Cat6 Gigabit Molded Patch Cable ensures ultra-fast performance throughout your Cat5/5e/6 network application. It connects high-speed network components like computers, printers, video game systems, Blu-ray players, copy machines, routers and modems in a home or office Cat5/5e/6 application.

This 10-ft. (3.05 m) purple cable is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications. Manufactured from 24 AWG 4-pair stranded UTP with a PVC jacket, staggered-pin plug design and male RJ45 connectors, each cable provides high-speed connections up to 550 MHz/1 Gbps and flawless signal delivery, while keeping near-end crosstalk levels to a minimum.

The N200-010-PU is constructed of top-quality materials for long life and durability. Corrosion-resistant gold-plated copper contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11).

Features

The Ideal Solution for All High-Speed Cat5/5e/6 Networking
  • Connects high-speed network components, such as computers, printers, video game systems, Blu-ray players, copy machines, routers and modems
  • Designed for 1000Base-T, 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications
  • Recommended for home or office applications
  • Provides high-speed connections up to 550 MHz/1 Gbps
  • Flawless signal delivery with minimal near-end crosstalk levels

Premium Construction Ensures Error-Free Signal Transfer
  • Manufactured from 24 AWG 4-pair stranded UTP with staggered-pin plug design
  • Molded RJ45 connectors and gold-plated copper contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)

Package Includes

  • N200-010-PU Cat6 Gigabit Molded Patch Cable, Purple, 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332204547
TechnologyCat6; PoE
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
PoE Capability  30W (802.3at)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorPurple
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)6.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.29
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.