Discontinued
Service Part Number: W11-DMWG-55
Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours
- On-site service during normal business hours
- Travel and labor by certified technician in USA (lower 48 states)
- Unpacking of customer-supplied Tripp Lite mounting hardware, TV/monitor/display and media player
- Assembly and mounting of display mount and display to wall up to 50 inches from floor
- Installation and connection of media player with associated cables
- Up to 75 ft. Ethernet cable run (cabling supplied by customer)
- Removal of packaging and debris to customer dumpster
- Customer must complete pre-work checklist before scheduling service
- Display mount, display, media player and cabling must be placed in installation location(s) in advance
- Service is available for a minimum of 5 units within a 30-mile radius; order one service part per unit
- If service requires multiple days, they must be consecutive
- Does not include permits or activation of licensing
Service Specifications
Service Type | Installation |
Service Details | One-Time, On-Site Service |
Product Coverage | TV/Monitor Mounts |
Product Coverage Details | 55-inch or Smaller Display with Media Player, 5-Unit Minimum |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 5PM) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | No |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | No |
Battery Replacement Included | No |