Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Portable 2000W power source for any type of equipment from power tools to computers as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for RVs, over-the-road trucks, fleet vehicles and conversion vans.

  • Delivers clean 230V AC power from AC or DC power source
  • 2000W continuous output power; 4000W peak power
  • Auto-transfer switching option for UPS operation
  • Protects against blackouts, surges and EMI/RFI line noise
  • Rugged polycarbonate housing resists moisture and impact
  • 1-year limited warranty

Overview

The APSINT2012 2000W APS INT Series 12V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 2000W of continuous power, 3000W up to one hour, or 4000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans, the APSINT2012 converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime in heavy-load conditions. When powered by an external AC source, the unit keeps the user-supplied battery charged via a three-stage 15/60A selectable charging system while simultaneously delivering AC power to connected equipment.

When used as a UPS, the APSINT2012 responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs indicate AC/DC operational modes, overload status, DC voltage level, shutdown and system fault.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates safe, stable, computer-grade 230V AC power from 12V battery bank
  • Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
  • Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans
  • Functions as a vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries

Meets Normal and Peak Power Demands
  • 2000W of continuous power
  • 3000W of reserve power up to 1 hr.
  • 4000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 20 ms
  • 3-position switch enables Auto, Charge Only or System Off mode
  • DIP switches configure high and low voltage auto-transfer

3-Stage 15/60A Selectable Battery Charger
  • Serves as battery charger when external 230V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion
  • DIP switches configure wet/gel charging profiles

Optional Remote Control Capability
  • RJ45 communication port allows connection of optional remote control module, such as APSRM4

Front-Panel LEDs
  • Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status

Rugged Polycarbonate Housing
  • Resists moisture, vibration and impact
  • Built-in mounting feet for installation on any rigid horizontal surface

Package Includes

  • APSINT2012 2000W APS INT Series 12V DC 230V AC Inverter/Charger
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332090331
INPUT
Nominal Input Voltage(s) Supported230V AC
Maximum Input Amps / WattsDC INPUT: Full continuous load - 192A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical ServiceDC INPUT: Requires 12VDC input source capable of delivering 192A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
Input Connection TypeDC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)230
Voltage Compatibility (VDC)12
Input Frequency50Hz
OUTPUT
Frequency Compatibility50 Hz
Pure Sine Wave Output  No
Nominal Output Voltage(s) Supported230V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)2000
Peak Output Capacity (Watts)4000
Output Voltage Regulation  LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation  50 Hz (+/- 0.3 Hz)
Overload ProtectionIncludes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads
BATTERY
Expandable RuntimeYes
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime DescriptionRuntime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)12
Battery Pack Accessory (Optional) 98-121  sealed lead acid battery (optional)
Battery ChargeSelectable 15 / 60A
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
PHYSICAL
Material of ConstructionPolycarbonate
Cooling MethodMulti-speed fan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Shipping Dimensions (hwd / in.)13.25 x 15.00 x 21.13
Shipping Weight (lbs.)46.00
Unit Dimensions (hwd / in.)7.000 x 8.500 x 14.000
Unit Weight (lbs.)42
ENVIRONMENTAL
Relative Humidity0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
FEATURES & SPECIFICATIONS
Load SensingOptional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty

Questions & Answers

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections 98-121 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
Remote Control Module for PowerVerter Inverters and Inverter/Chargers APSRM4 APSRM4 Remote Control Module for PowerVerter Inverters and Inverter/Chargers
External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) BP-260 BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.