Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet

Model Number: APS700HF


Portable single-outlet power source for small power applications, such as power tools and computers, as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for RVs, fleet vehicles and conversion vans.
  • Delivers clean 120V AC power from AC or DC power source
  • 700W continuous output power; 1400W peak power
  • Auto-transfer switching option for UPS operation
  • Protects against blackouts, surges and EMI/RFI line noise
  • Compact, lightweight aluminum housing weighs just 4 lb.
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The APS700HF 700W PowerVerter APS 12V DC 120V AC Inverter/Charger is a reliable power source for a variety of small power applications ranging from power tools to computers and sensitive monitoring equipment. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 700W of continuous power, 1050W up to 1.5 seconds, or 1400W of peak power up to 1.1 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breaker protect the unit from damage.

Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans, the APS700HF converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power and sends it to a NEMA 5-15R outlet for unlimited runtime. When powered by an external 120V AC source, the unit keeps the user-supplied battery charged via a three-stage 6A charging system while simultaneously delivering AC power to connected equipment.

When used as a UPS, the APS700HF responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status.

Features

Reliable Power for Mobile and Remote Sites
  • Generates safe, stable, computer-grade 120V AC power from 12V battery bank
  • Ideal for powering small applications ranging from power tools to computers and sensitive monitoring equipment
  • Designed for easy installation in RVs, over-the-road trucks, fleet vehicles and conversion vans
  • Functions as vehicle inverter, standalone AC power source or extended-run UPS
  • Features NEMA 5-15R outlet
  • Unlimited runtime with variety of user-supplied batteries

Meets Normal and Peak Power Demands
  • 700W of continuous power
  • 1050W of reserve power up to 1.5 sec.
  • 1400W of peak power up to 1.1 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in multi-speed cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 16.6 ms
  • 3-position switch enables Auto, Charge Only or System Off mode



3-Stage 6A Battery Charger
  • Serves as battery charger when external 120V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion



Front-Panel LEDs
  • Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status

Compact Aluminum Housing
  • Weighs just 4 lb.
  • Resists moisture in high-humidity environments
  • Built-in mounting feet for installation on any rigid horizontal surface
  • Grounding lug connects unit to earth ground or vehicle grounding system
  • Built-in AC power cord and NEMA 5-15P plug connects to AC power source

Package Includes

  • APS700HF 700W PowerVerter APS 12V DC 120V AC Inverter/Charger
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126948
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)700
Nominal Output Voltage(s) Supported120V
Output Receptacles(1) 5-15R
Continuous Output Capacity (Watts)700
Peak Output Capacity (Watts)1400
Output Voltage Regulation  LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation  60 Hz (+/- 0.3 Hz)
Overload ProtectionIncludes 7A output breaker for AC output loads
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical ServiceDC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
Maximum Input Amps / WattsDC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
Input Connection TypeDC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Voltage Compatibility (VAC)120
Voltage Compatibility (VDC)12
BATTERY
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet, gel or SLA type batteries
DC System Voltage (VDC)12
Battery Charge6A max, steps down to float level to maintain
Expandable RuntimeYes
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
Switches3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  300
PHYSICAL
Cooling MethodMulti-speed fan
Form Factors SupportedIntegrated mounting feet for easy installation
Material of ConstructionExtruded aluminum
Shipping Dimensions (hwd / in.)8.50 x 14.50 x 8.50
Shipping Weight (lbs.)5.50
Unit Weight (lbs.)4
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
High Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty

Frequently Asked Questions

APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.
The operating temperature range for the APS700HF is 32° to 104° F (0° to 40° C).
The APS2012 will run off generator power as long as the output of the generator meets the input requirements for that unit. That requirement is a nominal 120vac at 60hz.
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Thank you for your inquiry. The APSX1250 does support 3 stage charging with equalization.
See All

Additional FAQs may be available on the APS700HF model support page.

Accessories

Power Inverter Accessories
  Model Number Description
98-121 | Power Inverter Accessories 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
BP-260 | Power Inverter Accessories BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
APS700HF

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.