Part Number: B321-4X1-HDVC TAA
Connects 4 different audio/video source devices (HDMI/DP/USB-C/VGA) to one HDMI display, eliminating the need for multiple adapters.
- Built-in 8 ft. HDMI cable connects up to 4 source devices to a single 4K display
- HDMI, DisplayPort and USB-C cables support true 4K resolutions @ 60 Hz (4:4:4)
- USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
4-in-1 Multi-Format Presentation Adapter Allows Convenient Connection to an HDMI Display
This presentation adapter connects up to four separate source devices of different audio/video formats to your 4K television, projector or monitor’s HDMI input. Without the clutter of extra cables, the B321-4X1-HDVC lets you immediately connect your laptop, tablet or other device to an HDMI display. This adapter features built-in HDMI, DisplayPort, USB-C and VGA cables, making it great for a meeting room where connection to the display is shared among different users with different devices. A built-in USB cable connects to the display to power the adapter.
Versatile Adapter Suitable for Wide Range of Audio/Video Applications
By connecting the built-in eight-foot (2.4-meter) HDMI cable to a display in your conference room, lecture hall or classroom, you can quickly add a source device without untangling an external adapter cable or trying to find one with the right connectors. The multi-format B321-4X1-HDVC is recommended wherever a variety of A/V signals are transmitted to a 4K display, including home theaters, exhibition centers and trade shows. If multiple sources are connected, you can switch from one to another using the manual push button on the unit. Orange LEDs indicate which source is currently in use.
Transmits True 4K Video with HDR, 4:4:4 Color and 7.1-Channel Audio
The built-in HDMI, DisplayPort and USB-C cables support true 4K resolutions at 60 Hz. The HDMI cable also supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Full 7.1-channel digital surround sound ensures your ears receive the same treat as your eyes. The VGA port supports HD video up to 1920 x 1080 (1080p) at 60 Hz.
PD 3.0 Charging Port Charges the USB-C Source to Avoid Battery Drain and Signal Loss
The USB-C Power Delivery port provides up to 20V 5A (100W), of which 90W is used to charge and power the connected USB-C device, such as a MacBook Pro or Windows laptop (the other 10W is reserved for the USB-C chipset system). Connect the device’s power supply or power adapter between the USB-C PD 3.0 port and an available AC outlet to prevent the source from running out of power prematurely.
TAA-Compliant for GSA Schedule Purchases
The B321-4X1-HDVC is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source devices with HDMI, DisplayPort, USB-C and/or VGA output
- Display device with HDMI input
Package Includes
- B321-4X1-HDVC 4-Port Multi-Format Presentation Adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332262691 |
Technology | DisplayPort; HDMI; VGA/SVGA |
Host Connector | DISPLAYPORT (MALE); HDMI (MALE); USB C (MALE); VGA |
VIDEO
Max Supported Video Resolution | HDMI/DP/USB Type-C: 4096 x 2160 @ 60Hz; VGA: 1920 x 1080 @ 60Hz |
Max Supported Color Depth | 12-bit |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side A - Connector 3 | USB C (FEMALE) |
Side B - Connector 1 | DB15 (MALE) |
Side B - Connector 2 | DISPLAYPORT (MALE) |
Side B - Connector 3 | HDMI (MALE) |
Side B - Connector 4 | USB C (MALE) |
Connector Plating | Nickel |
Input x Output | 4 x 1 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green - Power, Orange - Activity |
PHYSICAL
Color | Black |
Material of Construction | PC (Plastic) |
Cable Jacket Color | Black |
Shipping Dimensions (hwd / in.) | 2.17 x 11.42 x 6.46 |
Shipping Weight (lbs.) | 1.01 |
Unit Dimensions (hwd / in.) | 4.250 x 2.950 x 0.940 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.77 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 85%, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
IR Remote Extension Support | No |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Multi-Resolution Support | No |
Port Selection | Pushbutton |
Displayport Specification | 1.2a |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-010 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 10 ft. (3.05 m) | |
U420-C06 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images