Service Part Number: W25-PMB1
One-Time Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA
One time preventive maintenance visit (Normal Business Hours) performed on the In-Row Precision Air Conditioning System SRCOOLDXRW25 in USA (Lower 48 states). Excludes onsite warranty service, parts and labor.
One-time preventive maintenance visit (Normal Business Hours) performed on the In-Row Precision Air Conditioning System SRCOOLDXRW25 in USA (Lower 48 states). Excludes onsite warranty service, parts and labor.
Preventive Maintenance
All cooling systems have wearable components that must be checked periodically to ensure they are still operating within specifications. Preventive maintenance identifies and corrects problems early, before they can cause inefficiency, poor performance, UPS failure, downtime and lost productivity. Preventive maintenance is key to cooling reliability, longevity and cost control.
Service Specifications
Service Type | Preventive Maintenance |
Agreement Duration | One Time Service |
Product Coverage | Air Conditioning System |
Product Coverage Details | SRCOOLDXRW25 |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 5PM) |
Geographic Coverage | US (Lower 48 States) |
Return for Repair | No |
Preventative Maintenance | Yes |
Number of Preventative Maintenance Visits | 1 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | No |