Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female


  • MTP / MPO Loopback for 40GbE QSFP+ Optical Testing
  • 50/125 OM3 6-Fiber

View Full Product Details

Tripp Lite Part Number

N844-LOOP-12F

Have a Question?
Contact Us

Overview

Tripp Lite N844-LOOP-12F MTP / MPO OM3 Fiber Optic Loopback Tester is typically used for test and measurement procedures in networking environments.The device is ideal for a multitude of applications that require signal looping in a MTP / MPO form factor. Features push-pull tab for easy disconnect. A dust cap is included for protection during storage.

Features

  • MTP / MPO OM3 Loopback Tester
  • Push-pull tab for quick disconnect
  • Protective dust cover included for protection during storage
  • 4-inch overall length
  • Pin config: 1 -12, 2-11, 3-10, 4-9, 5-8, 6-7

System Requirements

  • Networking hardware with MTP / MPO ports

Package Includes

  • MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188205
Accessory TypeCable Tester
TechnologyMultimode
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Connector ColorAqua; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)0.33
Cable Length (in.)4
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Shipping Dimensions (hwd / in.)5.90 x 4.00 x 0.50
Shipping Weight (lbs.)0.01
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
Attenuation @ 850NM3.0dB/Km
Insertion Loss  ≤0.35dB
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 112-STRAND MTP/MPO (FEMALE)
Endface PolishPC
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutNo
TrunkNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N844LOOP12F model support page.

Documents & Downloads

support icon

Do you own a
N844-LOOP-12F

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.