Network Cable Continuity Tester for Cat5/Cat6, Phone and Coax Cable Assemblies
- Tests Cat5e or Cat6 cable connections
- Tests coax cable connections
- Tests phone cable connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's Multi-Functional Network Cable Tester allows you to test wiring continuity for Cat5, Cat6, Phone and Coax cable assemblies. Identifies mis-wires, short circuits and open circuits. Features two piece transmitter and receiver, two BNC-F coax converters and coax terminator. Includes handy storage pouch when not in use. Power supplied by 9V Battery (not included).
Features
- Two piece test unit with RJ45, RJ12 (6P6C) jacks and coax jack.
- Identifies mis-wires, short circuits, and open circuits
- Coax adapters and terminator for testing BNC and F type coax cables
- Vinyl storage pouch
Specifications
OVERVIEW
UPC Code | 037332138743 |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Beige; Black |
Shipping Dimensions (hwd / in.) | 2.20 x 6.70 x 5.70 |
Shipping Weight (lbs.) | 0.56 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ11 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.