Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable

Model Number: U223-004-IND


Rugged industrial-grade hub adds 4 USB 2.0 ports to your computer for connecting industrial printers, sensors and other USB devices.
  • Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Rugged metal housing designed to withstand harsh warehouse and factory environments
  • ESD protection to ±15 kV cuts potential static damage to your connected peripherals
  • Plug-and-play operation with no software required for easy, immediate installation

  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Industrial-Grade USB 2.0 Hub Adds up to 4 USB Devices to Your Computer
This USB 2.0 hub with a heavy-duty all-metal housing connects as many as four USB devices, such as external hard drives, industrial printers, barcode scanners, serial devices and sensors, to your host PC, server or thin client. The durable metal housing withstands harsh physical conditions in industrial and commercial applications, such as factories, construction sites, supply rooms and warehouses. The hub supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1 devices.

Protects Your Devices against Electrostatic Discharge (ESD) and Overcurrent
Machines on the shop floor can generate electrostatic discharges, wiping out data and damaging sensitive electronics. This four-port hub includes ESD protection to ±15 kV, reducing potential static damage to your connected peripherals. This feature works in tandem with overcurrent protection to safeguard your connected devices against damage and data loss from power surges.

Plug-and-Play Hub Offers Flexible Power and Mounting Options
The U223-004-IND requires no software or drivers to download and install. It draws power from the connected computer through the included USB cable. You can also plug the included 3-wire terminal block into the hub to draw power from a power terminal, or connect a compatible 5V 2.5A DC power supply (not included) to a standard AC outlet. The hub mounts easily to a wall or DIN rail using the included hardware.

Typical Applications

  • Connect up to 4 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse

Package Includes

  • U223-004-IND 4-Port Industrial-Grade USB 2.0 Hub
  • USB 2.0 cable, 6 ft.
  • 3-pin power terminal block
  • DIN rail-mounting hardware
  • Wall-mounting hardware
  • Owner’s manual

System Requirements

  • Compatible with all USB-enabled operating systems
  • If using an optional power supply, requires 5V 2.5A DC unit with 5.5 x 2.1 x 9.5 mm output plug with a positive pin and negative sleeve
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174284
Over Current Protection  Yes
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Bus Powered  Yes
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Material of ConstructionIron
Shipping Dimensions (hwd / in.)3.00 x 6.30 x 9.10
Shipping Weight (lbs.)1.40
Unit Dimensions (hwd / in.)1 x 5.6 x 2.5
Unit Packaging TypeBox
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range32 to 140 F (0 to 60 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  8.5 BTU/Hr
Power Consumption (Watts)2.5
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB Port
CONNECTIONS
Ports4
Side A - Connector 1USB B (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U223004IND model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-015 | USB, Lightning & FireWire U022-015 USB 2.0 A/B Cable (M/M), 15 ft.
U023-003 | USB, Lightning & FireWire U023-003 USB 2.0 A/B Cable with Ferrite Chokes (M/M), 3 ft.
U023-006 | USB, Lightning & FireWire U023-006 USB 2.0 A/B Cable with Ferrite Chokes (M/M), 6 ft.
USB Cables
  Model Number Description
U023-006 | USB Cables U023-006 USB 2.0 A/B Cable with Ferrite Chokes (M/M), 6 ft.
U023-003 | USB Cables U023-003 USB 2.0 A/B Cable with Ferrite Chokes (M/M), 3 ft.
U022-015 | USB Cables U022-015 USB 2.0 A/B Cable (M/M), 15 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.

Resources & Downloads

support icon

Do you own a
U223-004-IND

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.