Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Environmental Sensors

Temperature

Sensing Capability
  • Temperature
  • Humidity
  • Water
Contact Closure Capability
  • Contact Closure Input Monitoring
  • Contact Closure Output Control
loading gif

Need Help Finding Temperature Environmental Sensors?

Tripp Lite's EnviroSense2 (E2) Environmental Sensors monitor ambient temperature and humidity, as well as up to two dry contact connections, to help IT personnel maintain ideal operating conditions in network closets, server rooms and data centers.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.