Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Battery Backup / 208V 3-Phase

SV80KM4P4B

SmartOnline SV Series 80kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60Hz UPS System, 4 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV80KM4P0B

SmartOnline SV Series 80kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60Hz UPS System, No SVBM Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV80KL

SmartOnline SV Series 80kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV60KS3P3B

SmartOnline SV Series 60kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 3 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV60KS3P0B

SmartOnline SV Series 60kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, No SVBM Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV60KM3P4B

SmartOnline SV Series 60kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 4 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV60KM3P3B

SmartOnline SV Series 60kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 3 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV60KM3P0B

SmartOnline SV Series 60kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, No SVBM Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV60KL

SmartOnline SV Series 60kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KS2P3B

SmartOnline SV Series 40kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 3 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KS2P2B

SmartOnline SV Series 40kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 2 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KS2P0B

SmartOnline SV Series 40kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, No SVBM Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KM2P4B

SmartOnline SV Series 40kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 4 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KM2P3B

SmartOnline SV Series 40kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 3 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KM2P2B

SmartOnline SV Series 40kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 2 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KM2P0B

SmartOnline SV Series 40kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, No SVBM Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV40KL

SmartOnline SV Series 40kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KS1P3B

SmartOnline SV Series 20kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 3 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KS1P2B

SmartOnline SV Series 20kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 2 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KS1P1B

SmartOnline SV Series 20kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 1 Battery Module

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KS1P0B

SmartOnline SV Series 20kVA Small-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, No SVBM Battery Module

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KM1P4B

SmartOnline SV Series 20kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 4 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KM1P3B

SmartOnline SV Series 20kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 3 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KM1P2B

SmartOnline SV Series 20kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 2 Battery Modules

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KM1P1B

SmartOnline SV Series 20kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, 1 Battery Module

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KM1P0B

SmartOnline SV Series 20kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System, No SVBM Battery Module

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV20KL

SmartOnline SV Series 20kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV140KL8P

SmartOnline SV Series 140kVA N+1 Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 140000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV140KL7P

SmartOnline SV Series 140kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 140000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV120KL

SmartOnline SV Series 120kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 120000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SV100KL

SmartOnline SV Series 100kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 100000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SUT60K

SmartOnline SUT Series 3-Phase 208/120V 220/127V 60kVA 60kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving; Network/Server
SUT40K

SmartOnline SUT Series 3-Phase 208/120V 220/127V 40kVA 40kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving; Network/Server
SUT30K

SmartOnline SUT Series 3-Phase 208/120V 220/127V 30kVA 30kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 30000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving; Network/Server
SUT20K

SmartOnline SUT Series 3-Phase 208/120V 220/127V 20kVA 20kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye; 127/220V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving; Network/Server
SU80K

SmartOnline 120/208V 3-Phase Wye 80kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 80000
  • Input Voltage: 120/208V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SU60K

SmartOnline 120/208V 3-Phase Wye 60kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 60000
  • Input Voltage: 120/208V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SU40K

SmartOnline 40kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 40000
  • Input Voltage: 120/208V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center; Eco Energy-Saving
SU20K3/3XR5

SmartOnline 3-Phase 120/208V 20kVA 16kW Double-Conversion UPS, Extended Run, 5 internal batteries, Network Card Options, Tower, DB9 Serial, Hardwire

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
SU20K3/3

SmartOnline 3-Phase 120/208V 20kVA 16kW Double-Conversion UPS, Extended Run, 2 internal batteries, Network Card Options, Tower, DB9 Serial, Hardwire

  • Type: 208V 3-Phase
  • Phase: 3-Phase
  • Form Factor: Tower
  • Output (VA): 20000
  • Input Voltage: 120/208V 3-PH Wye
  • Plug Type: Hardwire
  • Application: Data Center
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.