Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Phase UPS Systems

208V 3-Phase UPS

Product Family
  • AVR
  • BC
  • DataShield
  • Eco
  • EdgeReady
  • Envirosense
  • Hospital-Grade
  • HT
  • Internet Office Tower
  • Internet Ultra Compact
  • Isobar
  • Isolator
  • Keyspan
  • Minicom
  • NetCommander
  • NetController
  • NetDirector
  • Notables
  • Omni-ISO
  • Omni-LCD
  • OmniPro
  • OmniSmart
  • OmniVS
  • Paramount Series
  • Power It!
  • PowerVerter
  • Protect It!
  • Safe-IT
  • Smart LCD
  • Smart USB
  • SmartOnline
  • SmartOnline S3M
  • SmartOnline S3M (208V)
  • SmartOnline S3M (480V)
  • SmartOnline S3M (600V)
  • SmartOnline S3MX
  • SmartOnline S3MX (400V)
  • SmartOnline SUT
  • SmartOnline SUT (208V)
  • SmartOnline SUT (400V)
  • SmartOnline SV
  • SmartOnline SV (208V)
  • SmartOnline SVT
  • SmartOnline SVT (400V)
  • SmartOnline SVX
  • SmartOnline SVX (400V)
  • SmartOnline Unity PF
  • SmartPro
  • SmartPro Network
  • SmartPro RM G2
  • SmartRack
  • TE
  • Touchmaster
  • VS Series
  • Waber
Output (kVA)
  • 0.7
  • 0.75
  • .75
  • 1
  • 1.0
  • 1.05
  • 1.2
  • 1.3
  • 1.4
  • 1.44
  • 1.5
  • 1.50
  • 2
  • 2.0
  • 2.2
  • 2.20
  • 3
  • 3.00
  • 3.0
  • 5
  • 5.0
  • 5.00
  • 6
  • 6.00
  • 6.0
  • 8
  • 10
  • 12
  • 15
  • 16
  • 16.00
  • 20
  • 20.00
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 90
  • 100
  • 120
  • 140
  • 150
  • 160
  • 180
  • 200
  • 210
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V AC
  • 5V DC
  • 90-260V AC
  • 9V DC
  • 600V 3-PH Delta
  • 480V 3-PH Delta
Output Voltage
  • 100V
  • 110V
  • 115V
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V
  • 125V
  • 127/220V 3-PH Wye
  • 127V
  • 200V
  • 208V
  • 220/380V 3-PH Wye
  • 220V
  • 230/400V 3-PH Wye
  • 230V
  • 240/415V 3-PH Wye
  • 240V
  • 277/480V 3-PH Wye
  • 480V 3-PH Wye

Total Load (Watts)

Runtime (mins)

loading gif

Need Help Finding a 208V 3-Phase UPS?

Tripp Lite 3-phase UPS systems are ideal for mission critical loads in data centers, large networks and light industrial sites. If you're looking for a 208V 3-phase online battery backup for your data center, let us help. Our power specialists can assist with everything from UPS sizing and product selection to cooling and rack planning.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.