Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Network Adapters

USB-A

Technology
  • A/V over IP
  • Cat3
  • Cat5/5e
  • Cat6
  • Cat6a
  • Cat8
  • Coax
  • Component
  • Composite
  • DisplayPort
  • DVI
  • Fiber
  • FireWire
  • HDBaseT
  • HDMI
  • IR
  • Lightning
  • Multimode
  • Parallel
  • PCIe
  • POC
  • PoE
  • PowerLine
  • PS/2
  • RG59/RG6
  • Ribbon/Internal
  • SAS
  • SATA/eSATA
  • SCSI
  • Serial
  • Singlemode
  • Stereo Audio
  • S-Video
  • T1
  • Thunderbolt
  • Toslink/SPDIF
  • USB
  • USB 2.0 (High Speed)
  • USB4
  • VGA/SVGA
  • Wireless
  • USB 3.x
Connector 1
  • 110 IDC
  • 1-15P
  • 13W3 (FEMALE)
  • 16-STRAND MTP (MALE)
  • 3.5mm
  • 30-Pin
  • 40-Pin
  • 4-Pin
  • 5-15/20R
  • 5-15P
  • 5-15R
  • 5-20P
  • 5-20R
  • 5-Pin IDC
  • 6 PIN (FEMALE)
  • 6-15P
  • 6-Pin
  • 7-PIN ESATA (FEMALE)
  • 9-Pin
  • Bare Wire
  • BNC
  • BNC (MALE)
  • Bulk Fiber
  • C13
  • C14
  • C15
  • C19
  • C20
  • C5
  • C7
  • C8
  • Car Lighter
  • CAT5E BULK
  • CAT6 BULK
  • Centronics
  • CF
  • CF (Male)
  • China Plug
  • COMPONENT (3xRCA) (RGB)
  • COMPOSITE (RCA) (Y)
  • CS
  • CUSTOM HD15 (MALE)
  • DATA CONNECTOR
  • DB15
  • DB25
  • DB9
  • DFP
  • Din
  • DIN5 (MALE)
  • DisplayPort
  • DMS-59
  • D-Sub
  • DVI
  • DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-I SINGLE-LINK)
  • EASY PULL A (FEMALE)
  • EASY PULL B (FEMALE)
  • ESATA
  • FC
  • HD15 (MALE) (LOW PROFILE)
  • HD17 (FEMALE)
  • HD18
  • HD18 (FEMALE)
  • HD50
  • HD68
  • HDMI
  • HDMI (MALE) - GRIPPING
  • HDMI (MALE) - RIGHT ANGLE
  • HSSDC
  • IEC309
  • IEC-320-C21
  • Keystone
  • L5-15P
  • L5-15R
  • L5-20P
  • L5-20R
  • L5-30P
  • L5-30R
  • L6-20P
  • L6-30P
  • L6-30R
  • LC
  • LC (FEMALE)
  • LC (MALE)
  • LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • LC WITH PULL/PUSH TAB
  • Lightning
  • LIGHTNING (MALE) - RIGHT ANGLE
  • LP4
  • M.2 NGFF SATA (B+M-Key)
  • M.2 NGFF SATA (M-Key)
  • M12
  • M12 X CODE (MALE) - RIGHT ANGLE
  • Magnetic
  • Micro SD
  • Micro USB-B
  • Mini DIN
  • Mini DisplayPort
  • MINI HDMI (FEMALE)
  • MINI LC
  • Mini USB-B
  • MPC
  • MS (FEMALE)
  • MTP
  • MTP PASS THROUGH
  • MTRJ
  • MTRJ DUPLEX (FEMALE)
  • NEMA 6-15P
  • NEMA L6-20R
  • PCIE 1-LANE (X1)
  • QSFP+
  • QSFP28
  • RCA
  • REVERSIBLE MICRO-USB B (MALE)
  • RG6 COAX BULK
  • RJ11
  • RJ45
  • SAS
  • SATA
  • SC
  • Schuko
  • Screw Terminal
  • SCSI
  • SD
  • SFF-8436
  • SFF-8482
  • SFP
  • SFP+
  • SN
  • ST
  • S-VIDEO
  • Thunderbolt
  • TOSLINK
  • Type F Coax
  • Type M
  • Type N
  • UK Plug
  • USB-A
  • USB-B
  • USB-C
  • VGA
  • Wireless
Network Compatibility
  • 250 Kbps
  • 10 Mbps
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
  • 10 Gbps
  • 25 Gbps
  • 40 Gbps
  • 100 Gbps
  • 400 Gbps
  • 800 Gbps
loading gif

Need Help Finding USB-A Network Adapters?

Tripp Lite's USB-A Network Adapters connect the USB port on your notebook or laptop to a wired Gigabit Ethernet network via fiber optic or Cat5/6 cable, providing instant online access when Wi-Fi is weak or unavailable.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.