Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Cables & Adapters Adapters

loading gif
0U option 10/100 100G 1024 x 768 1080i 1080P 10A 10G 120G 12A 13A 1440 x 900 15A 1600 x 1200 16A 1920 x 1200 1920 x 1440 1G 2.5A 2048 x 1536 20A 2560 x 1600 2-Prong 3.5mm 30A 3-Phase 40G 480i 480P 4K UHD 50/125 5A 60Hz 62.5/125 640 x 480 720P 8.3/125 800 x 600 Adapter Adapter Cable All-in-One Kit Amazon Kindle Fire HD Angled connector Apple Bluetooth BNC Built-in Cellular Built-in Modem Bulk Cable Tie Card Reader Cassette Solution Chromebook CL2/CL3 Coiled Copper Coupler Crossover DAC Digital Signage DisplayPort 1.2 Docking Station Easy Pull EDID Ethernet Adapter F/UTP Feedthrough Fiber Flat Hard Drive HDCP 2.2 HDMI 2.0 HDR Hospital Grade IDE Industrial-Grade IP Remote Access IP-Based Extender Keyboard Keystone Kit (RX + TX) Laptop/Tablet Left-Angle Connector Locking Connector MacBook Matrix Switch Media Converters Micro USB Microsoft Surface Mini DVI Mini Micro HDMI Mini USB MiniDisplayport Mouse MST Hub NVMe OM3 OM4 OM5 OTG Outdoor-Rated Over Cat5/Cat6/UTP Over IP Panel Mount Parallel Printer Patch Panel PCI & PCIe Plenum-Rated PoE PoE+ Premium HDMI Punch Down Push-Pull Tabs QSFP QSFP28 Rackmountable RCA Receiver (RX) Reversible Right-Angle Connector Scaler SFP Shielded (STP) Signal Booster Slim Cables Snagless SPDIF Splitter Surface-mount Solutions Surge Protection Switch Swivel Connector Telco Tester Thunderbolt 3 Port Compatible Tool tower Transceiver/Repeater Transmitter (TX) Twinax UASP UK Unshielded (UTP) USB Charging USB Hub USB Type-C USB-C USB-C Charging Wall Plate Wireless
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.