Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Cords / Adapter Cords

P070-010

IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C19
  • Connector 2: IEC-309 16A 2P+E
  • Length (ft): 7 - 15
  • Input (amps): 16
  • Wire Gauge (AWG): 16
P047-010

C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C19
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P047-006-10A

C19 to C14 Power Cord - 10A, 100-250V, 16 AWG, 6 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 14
P047-006

C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P047-004

C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P047-002

C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C19
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P046-06N-T

L5-20P to 5-15R, L5-20P to 5-20R, Heavy-Duty Power Adapter - 20A, 125V, 12 AWG, 6 in., Black

  • Type: Adapter Cords
  • Connector 1: NEMA L5-20P
  • Connector 2: NEMA 5-15/20R
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P046-06N

L5-20P to 5-20R Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 6 in., Black

  • Type: Adapter Cords
  • Connector 1: NEMA L5-20P
  • Connector 2: NEMA 5-20R
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P045-010

C19 to L5-20P Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black

  • Type: Adapter Cords
  • Connector 1: NEMA L5-20P
  • Connector 2: IEC-320-C19
  • Length (ft): 7 - 15
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P044-06I

L5-20R to 5-20P Heavy-Duty Power Adapter - 20A, 120V, 12 AWG, 6 in., Black

  • Type: Adapter Cords
  • Connector 1: NEMA 5-20P
  • Connector 2: NEMA L5-20R
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P032-007

C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P032-003

C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 3 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P025-001

5-15R to L5-15P Adapter Power Cord - Heavy Duty, 15A, 120V, 14 AWG, 1 ft., Black

  • Type: Adapter Cords
  • Connector 1: NEMA L5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-010

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-006-AWH

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., White

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-006-ARD

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Red

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-006-AOR

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Orange

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-006-AGN

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Green

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-006-ABL

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Blue

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-006

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-003-AWH

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 3 ft., White

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-003-ARD

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 3 ft., Red

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-003-AOR

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 3 ft., Orange

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-003-AGN

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 3 ft., Green

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-003-ABL

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 250V, 14 AWG, 3 ft., Blue

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-003

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 3 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-002-AWH

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., White

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-002-ARD

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Red

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-002-AOR

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Orange

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-002-AGN

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Green

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-002-ABL

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Blue

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P018-002

IEC C14 to IEC C15 Power Cable - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C15
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P016-000

IEC C14 to IEC C7 Power Cord Adapter - 10A, 250V, Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C7 (NON-POLARIZED)
  • Input (amps): 10
P014-06N

Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 100–250V, 18 AWG, 6 in., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C5
  • Length (ft): 0 - 2
  • Input (amps): 2.5
  • Wire Gauge (AWG): 18
P014-006

Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 100–250V, 18 AWG, 6 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C5
  • Length (ft): 3 - 6
  • Input (amps): 2.5
  • Wire Gauge (AWG): 18
P014-000

IEC C14 to IEC C5 Power Cord Adapter - 10A, 250V, Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C5
  • Input (amps): 10
P006-000-DA

NEMA 5-15P to Down-Angled C13 Power Cord Adapter - 10A, 125V, Black

  • Type: Adapter Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: IEC-320-C13 - DOWN ANGLE
  • Input (amps): 10
P006-000

NEMA 5-15P to C13 Power Cord Adapter - 10A, 125V, Black

  • Type: Adapter Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: IEC-320-C13
  • Input (amps): 10
P003-000

IEC C8 to IEC C13 Power Cord Adapter - 10A, 125V, Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C8
  • Connector 2: IEC-320-C13
  • Input (amps): 10
P002-002-10A

NEMA 5-15R to C14 Computer AC Power Cable - 10A, 125V, 18 AWG, 2 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P002-002

NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P002-001-10A

NEMA 5-15R to C14 Computer AC Power Cable - 10A, 125V, 18 AWG, 1 ft., Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P002-000

NEMA 5-15R to C14 Power Cord Adapter - 10A, 125V, Black

  • Type: Adapter Cords
  • Connector 1: IEC-320-C14
  • Connector 2: NEMA 5-15R
  • Input (amps): 10
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.