Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power over Ethernet (PoE)

Network Switches

Type
  • Adapter
  • Battery
  • Battery Housing
  • Surge Protector
  • Passive
  • Wall Mount
  • Punchdown
  • Signal Booster
  • Cable Kit
  • Power Cord
  • Mounting Bracket
  • Video Adapter
  • Hub
  • Circuit Tester
  • Serial Adapter
  • Stand
  • Daisy-Chain Cable
  • Remote Control Module
  • Isolation Transformer
  • Passive Cable
  • Rackmount Kit
  • Feed-Through
  • Carrying Case/Bag
  • Cooling Pad
  • Power Module
  • PDU Module
  • Server Interface Unit
  • KVM
  • Pass-Through Panel
  • Rack Mounting Hardware
  • Rack Shelves
  • Extender Kit
  • Cable Ties
  • Airflow Management
  • Door Switch Kit
  • Rolling Caster Kit
  • Handle Kit
  • Enclosure Skirt Kit
  • Bypass Panel
  • Mounting Accessories
  • Remote Management
  • Receiver
  • Combo Cable
  • Circuit Breaker
  • Power Distribution Cabinet
  • Single-Phase Whip Cable
  • Side Panel
  • Transceiver
  • Cat5/Cat6 Extender Kit
  • Grounding Bars & Panels
  • Duct Kit
  • Cable Management Accessories
  • Filter Kit
  • Rack-Mount Shelf Kit
  • Parallel Tie Cabinet
  • 3-Phase Whip Cable
  • Power Supply
  • Plug-Lock Insert
  • Outlet Cover
  • Active
  • Cooling Accessories
  • Active Cable
  • Docking Station
  • Car Charger
  • Charging Station
  • Switch/PDU Combination
  • Multi-Device Charger
  • Rack-Mount Rail Kit
  • Wall Charger
  • Transmitter
  • Mobile Cart Kit
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Power Strip
  • Portable Charger
  • Temperature Sensor
  • 0U Strip for 3-Phase ATS PDU
  • USB-C to DisplayPort Adapter
  • Keyboard
  • Cable Tester
  • Extender
  • Plug in Charger
  • Unmanaged Switch
  • USB-C Multiport Adapter
  • Blank
  • Multiport Adapter
  • Breakout
  • CATx Network Tester
  • Laptop Lock
  • Managed Switch
  • USB-C Adapter
  • Displaymount Adapter Kit
  • Dual Bar Mount
  • USB to DVI Adapter
  • Injector
  • Internal Battery Pack
  • Cable Assembly Kit
  • Replacement Lock
  • SNMP Card Module
  • USB-C to Right Angle DisplayPort Adapter
  • USB Multiport Adapter
  • USB-C Multiport Hub
  • Current Tester
  • Fiber to PoE
  • Wireless Extender Kit
  • Cable Support
  • USB-C to VGA Adapter
  • Splitter
  • Fan Kit
  • USB-C to HDMI Adapter
  • Wireless Charger
  • Security Accessories
  • Storage Tray
  • Mountable Whiteboard
  • Port Blocker
  • Mobile Interactive Touchscreen
  • Endcap
  • Coupler
  • Dropout
  • Elbow
  • Junction
  • Ramp
  • Channel
  • Waterfall
  • Accessory
  • Interactive Touchscreen
  • KVM Switch
  • Outdoor TV Cover
  • Storage Cart
  • VESA Adapter
  • Webcam
  • Mobile TV cart with battery system
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Wireless Transmitter
  • Rechargeable lithium-ion battery system
  • Active Optical Cable (AOC)
  • AV over Cat6 Receiver
  • AV over Cat6 Extender Kit
  • HDMI over Cat6 4-Port Splitter
  • HDMI over Cat6 2-Port Splitter
  • Pigtail Receiver
  • AV Extender Kit
  • 4PT HDMI Splitter Kit
  • Dual Output Receiver
  • HDMI Extender Kit
  • DisplayPort over Cat6 Transmitter/Transceiver Kit
  • racks
  • rack
  • Cable Tray
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Hardened Industrial Gigabit Ethernet Switch
  • Passive Fiber TAP
  • Preloaded
  • PoE Extender
  • Ethernet PoE Injector
  • In-Line Surge Protector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Rack Accessory, Cable Management Accessory
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Cat5/Cat6 Transceiver
PoE Type
  • Type 4 High-Power (100W, IEEE 802.3bt)
  • Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
  • Type 1 PoE (15.4W, IEEE 802.3af)
  • Type 2 PoE+ (30W, IEEE 802.3at)
loading gif

Need Help Finding Power over Ethernet (PoE) Network Switches?

Tripp Lite has managed and unmanaged PoE Network Switches ranging from 5 to 24 ports for monitoring and controlling a LAN in a small-to-medium distributed network.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.