Cable Finder

Find Tripp Lite cables in two easy steps.

1

Select your first connector

  • 3.5mm
  • Mini TOSLINK
  • RCA
  • TOSLINK
  • 4-Pin
  • Firewire
  • DisplayPort
  • Lightning
  • 110 Block
  • Bulk Cable
  • Cat3
  • M12
  • QSFP+
  • RJ45
  • SFP+
  • Bulk Cable
  • CS
  • FC
  • LC
  • Mini LC
  • MTP
  • MTRJ
  • SC
  • ST
  • 1-15P
  • 4-Pin
  • 5-15/20R
  • 5-15P
  • 5-15R
  • 5-20P
  • 5-20R
  • 5-Pin IDC
  • 6-15P
  • C13
  • C14
  • C15
  • C19
  • C20
  • C5
  • C7
  • C8
  • China Plug
  • IEC-309
  • L5-15P
  • L5-15R
  • L5-20P
  • L5-20R
  • L5-30P
  • L5-30R
  • L6-20P
  • L6-30P
  • L6-30R
  • LP4
  • Schuko
  • Type M Barrel
  • Type N Barrel
  • UK Plug
  • 14 PIN DIN
  • 19 PIN DIN
  • Centronics
  • DB24
  • DB25
  • DB9
  • Mini DIN
  • ESATA
  • HD68
  • SAS
  • SATA
  • SCSI
  • SD
  • Micro USB
  • Mini USB-B
  • Thunderbolt
  • USB-A
  • USB-B
  • USB-C
  • DisplayPort
  • DMS-59
  • DVI
  • F-Type Coax
  • HDMI
  • Micro HDMI
  • Mini DVI
  • Mini HDMI
  • VGA
3.5mm (Female)

3.5mm (Female)

Select
3.5mm (Male)

3.5mm (Male)

Select
3.5mm, 4-Position (Female)

3.5mm, 4-Position (Female)

Select
Mini TOSLINK (Male)

Mini TOSLINK (Male)

Select
RCA (Male)

RCA (Male)

Select
TOSLINK (Male)

TOSLINK (Male)

Select
4-Pin (Male)

4-Pin (Male)

Select
6 PIN (MALE)

6 PIN (MALE)

Select
9 PIN (Male)

9 PIN (Male)

Select
Mini DisplayPort (Male)

Mini DisplayPort (Male)

Select
Lightning (Male)

Lightning (Male)

Select
30-Pin Apple (Male)

30-Pin Apple (Male)

Select
30-Pin Samsung (Male)

30-Pin Samsung (Male)

Select
110 (Male)

110 (Male)

Select
110 IDC

110 IDC

Select
Bare Wire

Bare Wire

Select
CENTRONICS 50 (Male)

CENTRONICS 50 (Male)

Select
M12 Right-Angle

M12 Right-Angle

Select
M12 Straight

M12 Straight

Select
QSFP+ (Male)

QSFP+ (Male)

Select
RJ45 (Female)

RJ45 (Female)

Select
RJ45 (Male)

RJ45 (Male)

Select
RJ45 (Male) - Down Angle

RJ45 (Male) - Down Angle

Select
RJ45 (Male) - Left Angle

RJ45 (Male) - Left Angle

Select
RJ45 (Male) - Right Angle

RJ45 (Male) - Right Angle

Select
RJ45 (Male) - Up Angle

RJ45 (Male) - Up Angle

Select
SFP+ (Male)

SFP+ (Male)

Select
62.5 Bulk

62.5 Bulk

Select
CS (MALE)

CS (MALE)

Select
FC DUPLEX (Male)

FC DUPLEX (Male)

Select
LC DUPLEX (Male)

LC DUPLEX (Male)

Select
LC DUPLEX (Male) with Push/Pull Tab

LC DUPLEX (Male) with Push/Pull Tab

Select
MINI LC DUPLEX (MALE)

MINI LC DUPLEX (MALE)

Select
12-STRAND MTP (FEMALE)

12-STRAND MTP (FEMALE)

Select
12-STRAND MTP (Male)

12-STRAND MTP (Male)

Select
24-STRAND MTP (Female)

24-STRAND MTP (Female)

Select
MTRJ DUPLEX (Male)

MTRJ DUPLEX (Male)

Select
SC DUPLEX (Female)

SC DUPLEX (Female)

Select
SC DUPLEX (Male)

SC DUPLEX (Male)

Select
ST DUPLEX (Female)

ST DUPLEX (Female)

Select
ST DUPLEX (Male)

ST DUPLEX (Male)

Select
NEMA 1-15P (Non-Polarized)

NEMA 1-15P (Non-Polarized)

Select
4 Pin (Internal)

4 Pin (Internal)

Select
NEMA 5-15/20R

NEMA 5-15/20R

Select
NEMA 5-15P

NEMA 5-15P

Select
NEMA 5-15P - Hospital Grade

NEMA 5-15P - Hospital Grade

Select
NEMA 5-15P - Right Angle

NEMA 5-15P - Right Angle

Select
NEMA 5-15R

NEMA 5-15R

Select
NEMA 5-20P

NEMA 5-20P

Select
NEMA 5-20P - Hospital Grade

NEMA 5-20P - Hospital Grade

Select
NEMA 5-20R

NEMA 5-20R

Select
5-Pin IDC (Female)

5-Pin IDC (Female)

Select
NEMA 6-15P - Hospital Grade

NEMA 6-15P - Hospital Grade

Select
IEC-320-C13

IEC-320-C13

Select
IEC-320-C13 - Down Angle

IEC-320-C13 - Down Angle

Select
IEC-320-C13 - Left Angle

IEC-320-C13 - Left Angle

Select
IEC-320-C13 - Locking

IEC-320-C13 - Locking

Select
IEC-320-C13 - Right Angle

IEC-320-C13 - Right Angle

Select
IEC-320-C14

IEC-320-C14

Select
IEC-320-C14 - Left Angle

IEC-320-C14 - Left Angle

Select
IEC-320-C14 - Right Angle

IEC-320-C14 - Right Angle

Select
IEC-320-C15

IEC-320-C15

Select
IEC-320-C15 – Right Angle

IEC-320-C15 – Right Angle

Select
IEC-320-C19

IEC-320-C19

Select
IEC-320-C19 - Locking

IEC-320-C19 - Locking

Select
IEC-320-C20

IEC-320-C20

Select
IEC-320-C20 - Left Angle

IEC-320-C20 - Left Angle

Select
IEC-320-C20 - Right Angle

IEC-320-C20 - Right Angle

Select
IEC-320-C5

IEC-320-C5

Select
IEC-320-C7 (Non-Polarized)

IEC-320-C7 (Non-Polarized)

Select
IEC-320-C8

IEC-320-C8

Select
GB 15934-2008 (China)

GB 15934-2008 (China)

Select
IEC-309 16A 2P+E

IEC-309 16A 2P+E

Select
NEMA L5-15P

NEMA L5-15P

Select
NEMA L5-15R

NEMA L5-15R

Select
NEMA L5-20P

NEMA L5-20P

Select
NEMA L5-20R

NEMA L5-20R

Select
NEMA L5-30P

NEMA L5-30P

Select
NEMA L5-30R

NEMA L5-30R

Select
NEMA L6-20P

NEMA L6-20P

Select
NEMA L6-30P

NEMA L6-30P

Select
NEMA L6-30R

NEMA L6-30R

Select
LP4 (Female)

LP4 (Female)

Select
LP4 (Male)

LP4 (Male)

Select
CEE 7/16 Schuko Plug

CEE 7/16 Schuko Plug

Select
CEE 7/7 Schuko Plug

CEE 7/7 Schuko Plug

Select
Schuko CEE 7/4 (Type F)

Schuko CEE 7/4 (Type F)

Select
Type M 5V DC

Type M 5V DC

Select
Type N 5V DC

Type N 5V DC

Select
BS1363 - UK Plug

BS1363 - UK Plug

Select
DIN 14 PIN (FEMALE)

DIN 14 PIN (FEMALE)

Select
DIN 19-Pin (Female)

DIN 19-Pin (Female)

Select
CENTRONICS 36 (Male)

CENTRONICS 36 (Male)

Select
DB25 (Female)

DB25 (Female)

Select
DB25 (Male)

DB25 (Male)

Select
DB9 (Female)

DB9 (Female)

Select
DB9 (Male)

DB9 (Male)

Select
MINI DIN-6 (Female)

MINI DIN-6 (Female)

Select
MINI DIN-6 (Male)

MINI DIN-6 (Male)

Select
7 PIN ESATA (Male)

7 PIN ESATA (Male)

Select
HD68 (Male)

HD68 (Male)

Select
SFF-8087

SFF-8087

Select
SFF-8088

SFF-8088

Select
SFF-8470

SFF-8470

Select
SFF-8484

SFF-8484

Select
SFF-8644

SFF-8644

Select
15 PIN SATA POWER

15 PIN SATA POWER

Select
15 PIN SATA POWER (FEMALE)

15 PIN SATA POWER (FEMALE)

Select
15 PIN SATA POWER (MALE)

15 PIN SATA POWER (MALE)

Select
22 Pin SATA + Power (Female)

22 Pin SATA + Power (Female)

Select
7 PIN SATA (Male)

7 PIN SATA (Male)

Select
7 PIN SATA (Male) - RIGHT ANGLE DOWN

7 PIN SATA (Male) - RIGHT ANGLE DOWN

Select
7 PIN SATA (Male) - RIGHT ANGLE UP

7 PIN SATA (Male) - RIGHT ANGLE UP

Select
7 PIN SATA STRAIGHT (Male)

7 PIN SATA STRAIGHT (Male)

Select
VHDCI68 (Male)

VHDCI68 (Male)

Select
SD (Female)

SD (Female)

Select
MICRO-USB B (Female)

MICRO-USB B (Female)

Select
MICRO-USB B (Male)

MICRO-USB B (Male)

Select
USB 3.0 Micro-B (Male)

USB 3.0 Micro-B (Male)

Select
USB MINI-B 4-PIN (Male)

USB MINI-B 4-PIN (Male)

Select
USB MINI-B 5-PIN (Male)

USB MINI-B 5-PIN (Male)

Select
Thunderbolt 3 (USB-C)

Thunderbolt 3 (USB-C)

Select
USB 3.0 A (Female)

USB 3.0 A (Female)

Select
USB 3.0 A (Male)

USB 3.0 A (Male)

Select
USB 3.1 A (Female)

USB 3.1 A (Female)

Select
USB A (Female)

USB A (Female)

Select
USB A (Female) - Panel Mount

USB A (Female) - Panel Mount

Select
USB A (Male)

USB A (Male)

Select
USB A (Male) - Reversible

USB A (Male) - Reversible

Select
USB 3.0 B (Male)

USB 3.0 B (Male)

Select
USB B (Female) - Panel Mount

USB B (Female) - Panel Mount

Select
USB B (Male)

USB B (Male)

Select
USB C (Male)

USB C (Male)

Select
USB C (Male) - Right Angle

USB C (Male) - Right Angle

Select
DisplayPort (Female)

DisplayPort (Female)

Select
DisplayPort (Male)

DisplayPort (Male)

Select
Mini DisplayPort (Female)

Mini DisplayPort (Female)

Select
DMS59 (Male)

DMS59 (Male)

Select
DVI-A (Male)

DVI-A (Male)

Select
DVI-D DUAL LINK (Female)

DVI-D DUAL LINK (Female)

Select
DVI-D DUAL LINK (Male)

DVI-D DUAL LINK (Male)

Select
DVI-D DUAL-LINK (Male) (WIRED TO DVI-D SINGLE-LINK)

DVI-D DUAL-LINK (Male) (WIRED TO DVI-D SINGLE-LINK)

Select
DVI-D Single Link (Male)

DVI-D Single Link (Male)

Select
DVI-I (Female)

DVI-I (Female)

Select
DVI-I DUAL LINK (Female)

DVI-I DUAL LINK (Female)

Select
DVI-I DUAL LINK (Male)

DVI-I DUAL LINK (Male)

Select
DVI-I DUAL-LINK (Female) (WIRED TO DVI-D SINGLE-LINK)

DVI-I DUAL-LINK (Female) (WIRED TO DVI-D SINGLE-LINK)

Select
DVI-I SINGLE LINK (Male)

DVI-I SINGLE LINK (Male)

Select
F-TYPE (Male) Threaded Coax

F-TYPE (Male) Threaded Coax

Select
HDMI (Female)

HDMI (Female)

Select
HDMI (Female) - Panel Mount

HDMI (Female) - Panel Mount

Select
HDMI (Male)

HDMI (Male)

Select
HDMI (Male) - Gripping

HDMI (Male) - Gripping

Select
HDMI (Male) - Right Angle

HDMI (Male) - Right Angle

Select
HDMI (Male) - Swivel

HDMI (Male) - Swivel

Select
MICRO HDMI (Male)

MICRO HDMI (Male)

Select
MINI-DVI (Male)

MINI-DVI (Male)

Select
MINI HDMI (Male)

MINI HDMI (Male)

Select
HD15 (FEMALE)

HD15 (FEMALE)

Select
HD15 (MALE)

HD15 (MALE)

Select
HD18 (MALE)

HD18 (MALE)

Select
VGA (HD15 - Male) - Low Profile

VGA (HD15 - Male) - Low Profile

Select
VGA (HD15 - Male) - Right Angle

VGA (HD15 - Male) - Right Angle

Select