Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Active Optical Cables (AOCs)

QSFP+ to QSFP+

loading gif

Need Help Finding QSFP+ to QSFP+ Active Optical Cables (AOC)?

Tripp Lite's QSFP+ to QSFP+ Active Optical Cables connect high-speed 40 Gb Cisco switches, servers, routers and other high-end networking equipment in data centers and enterprise wiring closets and combine 4 full-duplex 10 Gbps SFP+ lanes for an aggregated 40 Gbps rate.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.