Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Lightning Cables / Charging Cables

M102-003-WH

USB-C Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, White, 3 ft. (0.9 m)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB C (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: White
  • Length (ft): 3 - 6
M100-10N-BK-10

USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black
  • Length (ft): 0 - 2
M100-10N-BK

USB Sync / Charge Cable with Lightning Connector - Black, 10-in.

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black
  • Length (ft): 0 - 2
M100-010-WH

USB Sync/Charge Cable with Lightning Connector, White, 10 ft. (3 m)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: White
  • Length (ft): 7 - 15
M100-010-BK

USB Sync/Charge Cable with Lightning Connector, Black, 10 ft. (3 m)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black
  • Length (ft): 7 - 15
M100-006-WH

USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: White
  • Length (ft): 3 - 6
M100-006-LRA-WH

Right-Angle Lightning Cable, USB Type-A to Lightning, 6 ft. Cord, Reversible Lightning Plug

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: White
  • Length (ft): 3 - 6
M100-006-BK

USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black
  • Length (ft): 3 - 6
M100-004COIL-BK

USB Sync/Charge Coiled Cable with Lightning Connector (M/M), Black, 4 ft.

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black
  • Length (ft): 3 - 6
M100-003-WH

USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: White
  • Length (ft): 3 - 6
M100-003-LRA-WH

Right-Angle Lightning Cable, USB Type-A to Lightning, 3 ft. Cord, Reversible Lightning Plug

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: White
  • Length (ft): 3 - 6
M100-003-BK

USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)

  • Type: Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black
  • Length (ft): 3 - 6
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.