Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Cords / Charging Cables

U152-003-N

USB to 5V DC Type-N Barrel Plug Power Cable - M/M, 28 AWG, 3 ft., Black

  • Type: Charging Cables
  • Connector 1: USB A (MALE)
  • Connector 2: TYPE N 5V DC
  • Length (ft): 3 - 6
  • Input (amps): 0
  • Wire Gauge (AWG): 28
U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cable – M/M, 28 AWG, 3 ft., Black

  • Type: Charging Cables
  • Connector 1: USB A (MALE)
  • Connector 2: TYPE M 5V DC
  • Length (ft): 3 - 6
  • Input (amps): 0
  • Wire Gauge (AWG): 28
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.