USB-C Dock, Dual Display - Dual HDMI, USB 3.2 Gen 1, USB-A Hub, GbE, 3.5 mm, 85W PD Charging

- Connects 2 external displays for easy multitasking and increasing productivity
- Supports 20V 4.25A (85W) power output for fast-charging large-capacity mobile devices
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- USB 3.2 Gen 1 Type-A data ports allow connection of flash drives and other peripherals
- Included USB-C to A adapter can connect to host device’s USB-A port, if desired

U442-DOCK20-B

6202368

41170344

B08KWMXWRZ


40377143