USB-C Dock, Dual Display - 5K 60 Hz DP, 4K 60 Hz HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, 85W PD Charging
- Supports 5K @ 60 Hz on one DisplayPort monitor (when connected to both DP ports)
- Extends/mirrors 4K @ 60 Hz across 2 DP, 2 HDMI or HDMI/DP monitors simultaneously
- Supports 20V 4.25A (85W) power output for fast-charging large-capacity mobile devices
- Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
- USB-C and USB-A hub ports allow connection of flash drives and other peripherals