USB-C Dock - 4K HDMI, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging

- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- Supports 20V 5A (100W) power output for fast-charging large-capacity mobile devices
- USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals


U442-DOCK3-B

5073036


35523506

B07CHZ51SW


34713766

TL1944-ND