USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, Memory Card, 100W PD Charging, Detachable Cord
- Converts audio/video signals from laptops and other devices that support USB-C DisplayPort Alt Mode
- Supports 4K resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear video
- Connect to a wired 10/100/1000 Mbps (Gigabit) Ethernet network when Wi-Fi is unavailable
- Charge the host laptop with up to 100 Watts (20V 5A) of PD Charging power output
- USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals