Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Data Center & IT Rack Cooling

Smarter Cooling for Mission 
Critical Applications

Our IT-grade cooling solutions lower energy costs and increase the lifespan of your IT equipment.

IT-Grade Portable Air Conditioners

Applications

  • Network closets
  • Small server rooms and IT spaces
  • Small data centers
  • Specialized environments with heat-sensitive equipment

Use Cases

  • Room cooling for network closet
  • Dedicated close-coupled cooling for one or two IT racks
  • Hot spot mitigation inside a data center
  • General cooling for breakrooms, clean machine rooms and laboratories
  • Temporary and standby cooling

Key Features & Benefits

  • High capacity cools equipment with high heat concentration
  • Industrial-grade components support 24/7 operation
  • Compact design and casters enable placement almost anywhere
  • Condensate evaporator eliminates need for drain piping or water tank
  • Network card (included or optional) supports remote management via SNMP
  • Intuitive controls permit easy adjustment of temperature and operation
  • On/off scheduling and automatic restart support unattended operation
Model Number Cooling Capacity Approximate Area Cooled*

SRCOOL12K
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V
Voltage: 120V AC, 60 HZ

12,000 BTU / 3.5 kW 24 sq. m (258.33 sq. ft.) Learn More Check Prices

SRCOOL12KWT
Portable AC Unit with Ionizer/Air Filter for Labs and Offices - 12,000 BTU (3.5 kW), 120V
Voltage: 120V AC, 60 HZ

12,000 BTU / 3.5 kW 258.3 sq.ft. (24 sq.m.) Learn More Check Prices

SRCOOL24K
Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V
Voltage: 208V AC; 240V AC, 60 HZ

24,000 BTU / 7 kW 47 sq. m (505.9 sq. ft.) Learn More Check Prices

SRXCOOL12K
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V
Voltage: 230V AC, 50 HZ

12,000 BTU / 3.5 kW 24 sq. m (258.33 sq. ft.) Learn More Check Prices

SRXCOOL12KA
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, 50 Hz, Australian Plug
Voltage: 220V AC; 230V AC; 240V AC, 50/60 Hz

12,000 BTU / 3.5 kW 24 sq. m (258.33 sq. ft.) Learn More Check Prices

SRXCOOL12KEU
Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, Schuko CEE7 Input
Voltage: 220V AC; 230V AC; 240V AC, 50/60 Hz

12,000 BTU / 3.5 kW 33 sq. m (355 sq. ft.) Learn More Check Prices

SRXCOOL12KEUB
Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, British Input
Voltage: 220V AC; 230V AC; 240V AC, 50/60 Hz

12,000 BTU / 3.5 kW 33 sq. m (355 sq. ft.) Learn More Check Prices

* Approximate Area Cooled is intended to provide only general guidance. Actual cooling requirements are influenced by many factors. If you need help with product selection or purchase, please contact a power and cooling specialist.

Rack-Mounted Cooling Systems

Applications

  • Server rack enclosures
  • Edge racks and micro data centers
  • Wall-mount IT and network racks
  • Locations with high foot traffic

Use Cases

  • Stable rack cooling in room without temperature control
  • Back room of retail outlet with unattended network gear
  • Small network closet without available floor space
  • Consolidated, discrete cooling for network racks
  • Active cooling for self-contained micro data centers
  • Hot spot control for rooms without available floor space

Benefits

  • Close-coupled cooling improves energy efficiency and reduces hot spots
  • Industrial-grade components support 24/7 operation
  • Rack-mounted design (inside or top of rack) does not require floor space
  • Condensate evaporator eliminates need for drain piping or water tank
  • Network card (optional) supports remote management via SNMP
  • Intuitive controls permit easy adjustment of temperature and operation
  • On/off scheduling and automatic restart support unattended operation
Model Number Cooling Capacity Installation

SRCOOL3KTP
Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U
Voltage: 208V AC, 60 HZ

12,000 BTU / 3.5 kW Top of Rack Learn More Check Prices

SRCOOL3KTP25U
SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner
Voltage: 208V AC, 60 HZ

12,000 BTU / 3.5 kW Top of Rack Learn More Check Prices

SRCOOL3KTP33U
SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner
Voltage: 208V AC, 60 HZ

12,000 BTU / 3.5 kW Top of Rack Learn More Check Prices

SRCOOL7KRM
AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U
Voltage: 120V AC, 60 Hz

7,000 BTU / 2.0 kW Rack-Mounted Learn More Check Prices

SRXCOOL7KRM
AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 230V, 8U
Voltage: 230V AC, 50 Hz

7,000 BTU / 2.0 kW Rack-Mounted Learn More Check Prices

In-Row Precision Cooling Systems

Applications

  • Server rooms
  • Small to medium-sized data centers
  • Edge computing data centers
  • Modular/containerized data centers
  • High-density zones

Use Cases

  • Primary, dedicated cooling for new IT space without raised floor
  • Simple, cost-effective supplement or replacement for legacy cooling systems
  • Cooling high-density racks in High Performance Computing (HPC) data center or similar

Benefits

  • Compact 42U in-row cabinet maximizes cooling density and temperature uniformity
  • Close-coupled cooling improves efficiency, predictability and performance
  • Industrial-grade components support 24/7 operation in mission-critical applications
  • Condensate evaporator eliminates need for drain piping or water tank
  • Network card supports remote management via SNMP
  • Intuitive controls permit easy adjustment and diagnostics
  • Inverter compressor provides precise cooling adjustment
  • Variable-speed fans adjust airflow to match heat load
Model Number Cooling Capacity Form Factor

SRCOOL33K
In-Row Cooler for Server Racks - 33,000 BTU (9.7 kW), 208/240V, 42U
Voltage: 208V AC; 240V AC, 60 Hz

33,000 BTU / 9.7 kW 42U Floor-Standing Rack Learn More Check Prices

SRCOOLDXRW12
In-Row Precision Cooling System - 12.8 kW (43,686 BTU/hr), 3PH, 208V, 42U, 300mm
Voltage: 208V AC, 60 Hz

43,000 BTU / 12.8 kW 42U Floor-Standing Rack Learn More Check Prices

SRCOOLDXRW25
In-Row Precision Cooling System - 25.8 kW (88,000 BTU), 3PH, 208V, 42U, 300mm
Voltage: 208V AC, 60 Hz

88,000 BTU / 25.8 kW 42U Floor-Standing Rack Learn More Check Prices

Voltage:
Capacity:

Product page

loading gif

Related Products for

Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models
Part Number Description
SRCOOLNET2LX LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models
Part Number Description
WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems
Part Number Description
SR25UBAC SmartRack 25U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner
SR33UBAC SmartRack 33U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner
Part Number Description
SRCOOL3KDISPBKT Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD
SRCOOLTMVENT Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner
SRCOOLTPDUCT SmartRack Exhaust Duct Kit for SRCOOL3KTP
Part Number Description
SR25UBAC SmartRack 25U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner
Part Number Description
SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U
Part Number Description
SRCOOLTMVENT Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner
SRCOOLTPDUCT SmartRack Exhaust Duct Kit for SRCOOL3KTP
Part Number Description
SR33UBAC SmartRack 33U Standard-Depth Rack Enclosure Cabinet for SRCOOL3KTP Top-of-Rack Air Conditioner
Part Number Description
SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U
Part Number Description
SRCOOLTMVENT Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner
SRCOOLTPDUCT SmartRack Exhaust Duct Kit for SRCOOL3KTP
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SR1UBRUSH SmartRack 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRCOOL7KDUCT SmartRack Exhaust Duct Kit for SRCOOL7KRM
SRCOOLNET2LX LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models
Part Number Description
SRCOOLDXRWLTKIT Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems
SRCOOLLONGPKIT Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units
Part Number Description
SRCOOLDXRWLTKIT Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems
SRCOOLLONGPKIT Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models
Part Number Description
SRCLOSETINTAKE Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number Description
SR1UBRUSH SmartRack 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRCOOL7KDUCT SmartRack Exhaust Duct Kit for SRCOOL7KRM
SRCOOLNET2LX LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models

Remote Management of Cooling Systems & Devices

Network management enables remote monitoring and control through HTTPS and SNMP for integration with management software platforms, including DCIM. The network management interface for cooling products provides real‐time automated status and alarm notifications to optimize system uptime and provide peace of mind.

PowerAlert PADM20 Dashboard
PowerAlert PADM20 Device Details
PowerAlert PADM20 Data Log
PowerAlert PADM20 Event Log
LX Platform Network Interface

The LX Series Network Card turns a compatible Tripp Lite cooling device into a managed device on your network. By using an SNMP network management platform, web browser or SSH, you can monitor, control and reboot the device from almost anywhere at any time.

WEBCARDLXMINI, WEBCARDLXE

PowerAlert® Device Manager (PADM)

PowerAlert® Device Manager (PADM) is the firmware that enables remote management of Eaton devices, such as rack cooling systems and other products that are compatible with WEBCARDLXE.

Learn more

Brightlayer Data Centers Suite

A portfolio of software applications for distributed infrastructure management and data center operations that aggregate data, monitor infrastructure, drive operational value and performance, assisting with preventative maintenance while maintaining safety and security.

Learn more


Voltage:
Capacity:

Product page

Resources for


Voltage:
Capacity:

Product page

Services for

Part Number Description
W12-BSTART Commissioning with Startup and 1 Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW12 in USA
W12-PMB1 One-Time Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW12 in USA
W12-SCBAS1 Annual Service Agreement for In-Row Cooling System SRCOOLDXRW12 in USA
Part Number Description
W25-BSTART Commissioning with Startup and 1 Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA
W25-PMB1 One-Time Preventive Maintenance Visit for In-Row Cooling System SRCOOLDXRW25 in USA
W25-SCBAS1 Annual Service Agreement for In-Row Cooling System SRCOOLDXRW25 in USA

If you need help with installation or operation of this product, please contact us using one of the following options:

Technical Support Hotline
Mon - Fri: 7 AM - 6 PM Central Standard Time
+1 773-869-1234

Create a Support Ticket

  Cooling Capacity
  0.6 kW
(2,000 BTU/h)
2 kW
(7,000 BTU/h)
3.5 kW
(12,000 BTU/h)
7 kW
(24,000 BTU/h)
10 kW
(33,000 BTU/h)
3.5 kW
(12,000 BTU/h)
12 kW
(48,000 BTU/h)
25 kW
(88,000 BTU/h)
Applications Plug and Play Deployment (no plumbing or special circuits required) Installed by HVAC Specialist
Network Closet SRCOOL2KWM SRCOOL7KRM
SRXCOOL7KRM
Compare models
SRCOOL12K
SRXCOOL12K
SRXCOOL12KEUB
SRXCOOL12KEU
SRXCOOL12KA
Compare models
SRCOOL24K        
Micro Data Center   SRCOOL7KRM
SRXCOOL7KRM
      SRCOOL3KTP
SRCOOL3KTP25U
SRCOOL3KTP33U
Compare models
   
Non-IT Work Spaces     SRCOOL12K
SRXCOOL12K
SRXCOOL12KEUB
SRXCOOL12KEU
SRXCOOL12KA
SRCOOL12KWT*
Compare models Compare models
SRCOOL24K        
Data Center (Supplemental)   SRCOOL7KRM
SRXCOOL7KRM
Compare models
SRCOOL12K
SRXCOOL12K
SRXCOOL12KEUB
SRXCOOL12KEU
SRXCOOL12KA
Compare models
SRCOOL24K SRCOOL33K      
Data Center (Primary)             SRCOOLDXRW12 SRCOOLDXRW25
* In addition to cooling, ionizer and silver-plated filter improve air quality
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 24V DC
  • 277/480V 3-PH Wye
  • 36V DC
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 48V DC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
Cooling Capacity
  • 2,000 BTU / 0.6 kW
  • 7,000 BTU / 2.0 kW
  • 12,000 BTU / 3.5 kW
  • 18,000 BTU / 5.275 kW
  • 18,000 BTU / 5.3 kW
  • 18,766 BTU / 5.5 kW
  • 24,000 BTU / 7 kW
  • 33,000 BTU / 9.7 kW
  • 40,000 BTU / 12 kW
  • 41,000 BTU / 12 kW
  • 43,000 BTU / 12.8 kW
  • 43,686 BTU / 12.8 kW
  • 85,000 BTU / 25 kW
  • 88,000 BTU / 25.8 kW
  • 204,000 BTU / 60 kW
  • 87,372 BTU / 25.6 kW
  • 131,058 BTU / 38.4 kW
  • 176,000 BTU / 51.6 kW
  • 174,744 BTU / 51.2 kW
Room Size
  • 24 sq. m (258.33 sq. ft.)
  • 25 sq. m (250 sq. ft.)
  • 47 sq. m (505.9 sq. ft.)
  • 115 sq. m (1,250 sq. ft.)
  • 33 sq. m (355 sq. ft.)
  • 258.3 sq.ft. (24 sq.m.)
  • 35 sq. m (376.74 sq. ft.)
loading gif

IT-Grade In-Row, Portable and In-Rack Cooling Solutions

SmartRack in-row precision cooling systems and IT-grade server rack air conditioners are designed for mission‑critical applications, server rooms, IT closets, micro data centers and edge computing applications. They install quickly, configure easily and can be managed locally or over the network like any other IT resource.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.