Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Panels, Jacks & Hardware / Copper Panels

N484-01U

High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
N254-048-SH-6A

48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 48
N254-024-SH-D

24-Port 1U Rack-Mount STP Shielded Cat5e/6 Feedthrough Patch Panel with 90-Degree Down-Angle Ports, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-SH-6AD

24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-SH-6A

24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-SH

24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-OF

24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-6A-OF

24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-6AD

24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024-6A

24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N254-024

24-Port 1U Rack-Mount Cat6/Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N253-024-RBGY

24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat6

  • Type: Copper Panels
  • Technology: Cat6
  • Connector 1: (24) 110 IDC
  • Connector 2: (24) RJ45 (FEMALE)
  • Number of Ports: 24
N252-P24

Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N252A-024-HUSHK

Cat6a 24-Port High-Density Patch Panel - Shielded, Dual IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount

  • Type: Copper Panels
  • Technology: Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: KRONE IDC
  • Number of Ports: 24
N252-048-SH-K

Cat5e/Cat6 48-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: KRONE IDC
  • Number of Ports: 48
N252-048-1U

48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 48
N252-048

48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 48
N252-024-SH-K

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568B, RJ45 Ethernet, 1U Rack-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: KRONE IDC
  • Number of Ports: 24
N252-024-HU-SHK

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: KRONE IDC
  • Number of Ports: 24
N252-024-HU

24-Port 0.5U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N252-024-6A-OF

24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Offset Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N252-024-6A

24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N252-024

24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N252-012

12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 12
N250-P12

Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 12
N250-024-LP

24-Port Cat6/Cat5 Low Profile Feed-Through Patch Panel, 1U Rack-Mount/Wall-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N250-012

12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 12
N062-032-KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
  • Number of Ports: 32
N062-024-KJ-SH

24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
  • Number of Ports: 24
N062-024-KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
  • Number of Ports: 24
N062-016-KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
  • Number of Ports: 16
N062-012-KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
  • Connector 1: KEYSTONE JACK CUTOUT
  • Connector 2: KEYSTONE JACK CUTOUT
  • Number of Ports: 12
N060-004

4U Hinged Wall-Mount Patch Panel Bracket, TAA

  • Type: Copper Panels
N060-002

2U Hinged Wall-Mount Patch Panel Bracket, TAA

  • Type: Copper Panels
N060-001

1U Hinged Wall-Mount Patch Panel Bracket

  • Type: Copper Panels
  • Technology: Cat5/5e; Cat6; Cat6a
N054-024

24-Port 1U Rack-Mount Cat5e Feedthrough Patch Panel, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N053-024-RBGY

24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat5/5e

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N052-P24

Cat5e 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N052-048-1U

48-Port 1U Rack-Mount High-Density UTP 110-Type Patch Panel, RJ45 Ethernet, 568B, Cat5/5e, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 48
N052-048

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 48
N052-024

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 24
N052-012

12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 12
N050-P12

Cat5e Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 12
N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

  • Type: Copper Panels
  • Technology: Cat5/5e
  • Connector 1: 110 IDC
  • Connector 2: RJ45 (FEMALE)
  • Number of Ports: 12
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.