Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TV/Monitor Mounts / Desk Clamp Mounts

WWSSDC

WorkWise Standing Desk-Clamp Workstation

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Max Weight (lbs.): 29
WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 17.6
DMA1327SD

Universal Dual-Monitor Mount Adapter

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
DDR1327SQFC

Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 4
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
DDR1327SDFC

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 22
DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 20
DDR1327NBMSC

Full Motion Dual Desk Clamp for 13" to 27" Monitors and Laptops Up to 15"

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 22
DDR1327DCS

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 22
DDR1013SC

Full Motion Universal Tablet Desk Clamp

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 3.1
DDR0710SC

Full-Motion Universal Tablet Desk Clamp for 7 in. to 10 in. Tablets

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 2.2
DDR0310SC

Full Motion Universal Tablet and Phone Desk Clamp

  • Type: Desk Clamp Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 2.2
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.