Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Sit/Stand Desks / Desks

WWTOP72-ES

WorkWise Standing Desk Top, 72 x 30 in., Espresso

  • Type: Desks
  • Desk Top Size (in.): 72 x 30
  • Desk Top Style: Straight
  • Color: Espresso
WWTOP60-WHC

WorkWise Standing Desk Top, 60 x 30 in., White, Contoured

  • Type: Desks
  • Desk Top Size (in.): 60 x 30
  • Desk Top Style: Contoured
  • Color: White
WWTOP60-ESC

WorkWise Standing Desk Top, 60 x 30 in., Espresso, Contoured

  • Type: Desks
  • Desk Top Size (in.): 60 x 30
  • Desk Top Style: Contoured
  • Color: Espresso
WWTOP60-BKC

WorkWise Standing Desk Top, 60 x 30 in., Black, Contoured

  • Type: Desks
  • Desk Top Size (in.): 60 x 30
  • Desk Top Style: Contoured
  • Color: Black
WWTOP48-ES

WorkWise Standing Desk Top, 48 x 30 in., Espresso

  • Type: Desks
  • Desk Top Size (in.): 48 x 30
  • Desk Top Style: Straight
  • Color: Espresso
WWTOP48-BK

WorkWise Standing Desk Top, 48 x 30 in., Black

  • Type: Desks
  • Desk Top Size (in.): 48 x 30
  • Desk Top Style: Straight
  • Color: Black
WWBASE-WH

WorkWise Standing Desk Base, Electric Adjustable-Height, White

  • Type: Desks
  • Color: White
WWBASE-GY

WorkWise Standing Desk Base, Electric Adjustable-Height, Gray

  • Type: Desks
  • Color: Gray
WWBASE-BK

WorkWise Standing Desk Base, Electric Adjustable-Height, Black

  • Type: Desks
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.