Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TV/Monitor Mounts / Desktop Mounts

DDR1527SDC

Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 75x75; 100x100
  • Max Weight (lbs.): 18
DDR1327SDD

Dual-Monitor Desktop Mount Stand for 13" to 27" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 26
DDR1032SE

Single Monitor Mount Stand for 10" to 32" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 36
DDR1026SD

Dual Monitor Mount Stand for 10" to 26" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 30
DDR1026MQ

Quad Monitor Mount Stand for 10" to 26" Flat-Screen Displays

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 4
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x75; 75x100; 75x75
  • Max Weight (lbs.): 30
DDR0810TRI

Full-Motion Universal Flexible Tablet Stand

  • Type: Desktop Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Full
  • Max Weight (lbs.): 2.2
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.