Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB, Lightning & FireWire / Docks

U442-DOCK6-GY

USB-C Portable Docking Station - HDMI 4K @ 30 Hz, VGA, USB-A/USB-C, GbE, PD Charging 3.0, Gray

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Gray
U442-DOCK5-GY

USB-C Portable Docking Station - HDMI 4K @ 30 Hz, USB-A/C, GbE, SD/Micro SD, PD Charging 3.0, Gray

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Gray
U442-DOCK5D-GY

USB-C Docking Station - HDMI 4K @ 30 Hz, USB-A/C, GbE, SD/Micro SD, PD Charging 3.0, USB-C Cable, Gray

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (FEMALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE); (3) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Gray
U442-DOCK4-S

USB Type-C Docking Station, HDMI, VGA, DisplayPort, USB-A/C, GbE, 100W PD Charging, 4K @ 30 Hz, Thunderbolt 3, Silver

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: 3.5MM (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Connector 2: 3.5MM (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Silver
U442-DOCK3-B

USB-C Laptop Docking Station - HDMI, VGA, GbE, 4K @ 30 Hz, Thunderbolt 3, USB-A, USB-C, PD Charging 3.0, Black

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); USB C (FEMALE)
  • Color: Black
U442-DOCK2-S

USB-C Laptop Docking Station with mDP, HDMI, VGA, GbE, 4K @ 30 Hz, Thunderbolt 3 - USB-A, PD Charging, Silver

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
U442-DOCK1-B

USB-C Laptop Docking Station with mDP, HDMI, VGA, GbE, 4K @ 30Hz, Thunderbolt 3 - USB-A, PD Charging, Black

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Black
U442-DOCK13-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, USB Hub, Gb Ethernet – Silver

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Gray; Silver
U442-DOCK12-S

USB-C Docking Station, (x2) HDMI + VGA, Thunderbolt 3, USB-A, PD Charging – 1080p @ 60 Hz, Silver

  • Type: Docks
  • Technology: HDMI; USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); (2) HDMI (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Silver; White
U442-DOCK11-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, USB-A Hub, PD Charging, SD/Micro SD, GbE - Silver

  • Type: Docks
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Silver; White
U442-DOCK10-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, PD Charging, Micro SD – Silver

  • Type: Docks
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); MICRO SD (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE); (2) 3.5MM (FEMALE)
  • Color: Silver; White
U442-DOCK1

USB-C Docking Station with HDMI, VGA, mDP, USB-A, Gb Ethernet, SD, 3.5 mm & PD Charging, Thunderbolt 3 Compatible, 4K @ 30 Hz

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
U439-002-CG2

USB 3.1 Type-C to Dual SATA Quick Dock, 10 Gbps, 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

  • Type: Docks
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (FEMALE)
  • Connector 2: (2) 7-PIN SATA (FEMALE)
  • Color: Black
U439-001-CG2

USB 3.1 Type-C to SATA Quick Dock, 10 Gbps, 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

  • Type: Docks
  • Technology: USB 3.1 (Gen 1); SATA/eSATA; USB
  • Connector 1: USB C (MALE)
  • Connector 2: 7-PIN SATA (FEMALE)
  • Color: Black
U439-001

USB 3.1 Gen 1 USB Type-C (USB-C) to SATA Hard Drive Quick Dock for 2.5 in. and 3.5 in. HDD and SSD, Thunderbolt™ 3 Compatible

  • Type: Docks
  • Technology: USB 3.1 (Gen 1); SATA/eSATA; USB
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
U342-HGU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A, HDMI and Gigabit Ethernet Ports, 4Kx2K UHD / 1080p

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
U342-GU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A and Gigabit Ethernet Ports

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE); (3) USB 3.0 A (FEMALE)
  • Color: Black
U342-DHG-402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U339-004

4-Bay USB 3.0/eSATA to SATA Docking Station with Cloning, 2.5 in. to 3.5 in. SATA Hard Drives

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: 7 PIN ESATA (MALE); USB 3.0 A (MALE)
  • Connector 2: (4) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
U339-000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.