Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Surge Protectors / Energy-Saving

TLP808NETG

Eco-Surge 8-Outlet Surge Protector, 8-ft. Cord, 2160 Joules, Diagnostic LEDs

Avg. Price: $63.19

  • Type: Energy-Saving
  • Style: STRIP
  • Input Voltage: 120V AC
  • Joules: 2160
  • Cord Length (ft.): 8
  • Outlet Types: (8) 5-15R
TLP76MSGB

ECO-Surge 7-Outlet Surge Protector, 6 ft. Cord, 1080 Joules, 6 Individually Controlled Outlets, Black Housing

Avg. Price: $31.52

  • Type: Energy-Saving
  • Style: STRIP
  • Input Voltage: 120V AC
  • Joules: 1080
  • Cord Length (ft.): 6
  • Outlet Types: (7) 5-15R
TLP76MSG

Eco-Surge 7-Outlet Surge Protector, 6-ft. Cord, 1080 Joules, Individually-Controlled

Avg. Price: $31.31

  • Type: Energy-Saving
  • Style: STRIP
  • Input Voltage: 120V AC
  • Joules: 1080
  • Cord Length (ft.): 6
  • Outlet Types: (7) 5-15R
TLP1210SATG

Eco-Surge 12-Outlet Home/Business Theater Surge Protector, 10-ft. Cord, 3600 Joules - Accommodates 8 Transformers

Avg. Price: $90.01

  • Type: Energy-Saving
  • Style: STRIP
  • Input Voltage: 120V AC
  • Joules: 3600
  • Cord Length (ft.): 10
  • Outlet Types: (12) 5-15R
AV88SATG

Eco-Surge 8-Outlet Surge Protector, 8-ft. Cord, 2880 Joules, Tel/Modem/Coax/Ethernet Protection

Avg. Price: $34.27

  • Type: Energy-Saving
  • Style: STRIP
  • Input Voltage: 120V AC
  • Joules: 2880
  • Cord Length (ft.): 8
  • Outlet Types: (8) 5-15R
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.