Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Cords / Extension Cords

P046-015-LL-30A

L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 15 ft., Black, Locking Connectors

  • Type: Extension Cords
  • Connector 1: NEMA L5-30P
  • Connector 2: NEMA L5-30R
  • Length (ft): 7 - 15
  • Input (amps): 30
  • Wire Gauge (AWG): 10
P046-015-LL

L5-20P to L5-20R Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 15 ft., Black, Locking Connectors

  • Type: Extension Cords
  • Connector 1: NEMA L5-20P
  • Connector 2: NEMA L5-20R
  • Length (ft): 7 - 15
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P046-010-LL-30A

L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 10 ft., Black, Locking Connectors

  • Type: Extension Cords
  • Connector 1: NEMA L5-30P
  • Connector 2: NEMA L5-30R
  • Length (ft): 7 - 15
  • Input (amps): 30
  • Wire Gauge (AWG): 10
P046-010-LL

L5-20P to L5-20R Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 10 ft., Black, Locking Connectors

  • Type: Extension Cords
  • Connector 1: NEMA L5-20P
  • Connector 2: NEMA L5-20R
  • Length (ft): 7 - 15
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P046-006-LL-30A

L5-30P to L5-30R Heavy-Duty Extension Cord - 30A, 125V, 10 AWG, 6 ft., Black, Locking Connectors

  • Type: Extension Cords
  • Connector 1: NEMA L5-30P
  • Connector 2: NEMA L5-30R
  • Length (ft): 3 - 6
  • Input (amps): 30
  • Wire Gauge (AWG): 10
P046-006-LL

L5-20P to L5-20R Heavy-Duty Extension Cord - 20A, 125V, 12 AWG, 6 ft., Black, Locking Connectors

  • Type: Extension Cords
  • Connector 1: NEMA L5-20P
  • Connector 2: NEMA L5-20R
  • Length (ft): 3 - 6
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P043-002

L5-30P to L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA L5-30P
  • Connector 2: NEMA L5-20R
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 10
P041-014

L6-30P to L6-30R Heavy-Duty Extension Cord - 30A, 250V, 10 AWG, 14 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA L6-30P
  • Connector 2: NEMA L6-30R
  • Length (ft): 7 - 15
  • Input (amps): 30
  • Wire Gauge (AWG): 10
P041-008

L6-30P to L6-30R Heavy-Duty Extension Cord - 30A, 250V, 10 AWG, 8 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA L6-30P
  • Connector 2: NEMA L6-30R
  • Length (ft): 7 - 15
  • Input (amps): 30
  • Wire Gauge (AWG): 10
P036-L10

C20 to C19 Power Cable - Locking C19 Connector, Heavy Duty, 20A, 100-250V, 12 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19 - LOCKING
  • Length (ft): 7 - 15
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P036-L06

C20 to C19 Power Cable - Locking C19 Connector, Heavy Duty, 20A, 100-250V, 12 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P036-010-15A

C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P036-010

C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 7 - 15
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P036-006-15A

C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P036-006

C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 20
  • Wire Gauge (AWG): 14
P036-003-15A

C19 to C20 Heavy-Duty Extension Cord - 15A, 250V, 14 AWG, 3 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P036-002-6

C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black, 6-Pack

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P036-002-20RA

C19 to Right-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20 - RIGHT ANGLE
  • Connector 2: IEC-320-C19
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P036-002-20LA

C19 to Left-Angle C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20 - LEFT ANGLE
  • Connector 2: IEC-320-C19
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P036-002

C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C20
  • Connector 2: IEC-320-C19
  • Length (ft): 0 - 2
  • Input (amps): 20
  • Wire Gauge (AWG): 12
P024-025-13A

25 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 16 - 30
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-025

25 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 16 - 30
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-015-13A

15 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-015

15 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-010-15D

10 ft. Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-010-13A

10 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-010

10 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-006-15D

6 ft. Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-006-13A

6 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-006

6 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-003-15D

3 Ft. Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-003-13A15D

3 Ft. Extension Cord, Right Angle 5-15P to 5-15R, 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-003-13A

3 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-003

3 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy Duty, 15A, 120V, 14 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P024-001-13A15D

1 Ft. Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P024-001-13A

1 Ft. Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P023-001

Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA L5-15R
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P022-025-15D

Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 16 - 30
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-025

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 16 - 30
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-015-15D

15 ft. Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P - RIGHT ANGLE
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-015

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 15 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-012

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 12 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-010

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-003

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 3 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P022-001

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black

  • Type: Extension Cords
  • Connector 1: NEMA 5-15P
  • Connector 2: NEMA 5-15R
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P005-L10

C14 Male to C13 Female Power Cable, Locking C13 Connector, Heavy Duty - 15A, 100-250V, 14 AWG, 10 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-L06

C14 Male to C13 Female Power Cable, Locking C13 Connector, Heavy Duty – 15A, 100-250V, 14 AWG, 6 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-18N

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1.5 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-12N

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 1 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-010-14RA

C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14 - RIGHT ANGLE
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-010-14LA

C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14 - LEFT ANGLE
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-010

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-YW

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Yellow Plugs

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-GN

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green Plugs

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-BL

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue Plugs

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-AWH

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., White

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-ARD

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-AOR

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Orange

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-AGN

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-ABL

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-14RA

C13 to Right-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14 - RIGHT ANGLE
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006-14LA

C13 to Left-Angle C14 PDU-Style Power Extension Cord, Heavy Duty - 15A, 100–250V, 14 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14 - LEFT ANGLE
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-006

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-003-AWH

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., White

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-003-ARD

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-003-AOR

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Orange

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-003-AGN

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-003-ABL

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-003

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 3 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-002-AWH

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., White

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-002-ARD

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-002-AOR

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Orange

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-002-AGN

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-002-ABL

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P005-002

Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 15
  • Wire Gauge (AWG): 14
P004-L10

C14 Male to C13 Female Power Cable, C13 to C14 PDU-Style, Locking C13 Connector, 10A, 18 AWG, 10 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-L06

C14 Male to C13 Female Power Cable, C13 to C14 PDU-Style, Locking C13 Connector, 10A, 18 AWG, 6 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-L04

C14 Male to C13 Female Power Cable, C13 to C14 PDU-Style, Locking C13 Connector, 10A, 18 AWG, 4 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-L03

C14 Male to C13 Female Power Cable, C13 to C14 PDU-Style, Locking C13 Connector, 10A, 18 AWG, 3 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-L02

C14 Male to C13 Female Power Cable, C13 to C14 PDU-Style, Locking C13 Connector, 10A, 18 AWG, 2 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-L01

C14 Male to C13 Female Power Cable, C13 to C14 PDU-Style, Locking C13 Connector, 10A, 18 AWG, 1 ft.

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LOCKING
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-015

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 15 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-010

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 10 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-008

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 8 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 7 - 15
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-006-AWH

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft., White

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-006-ARD

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-006-AOR

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft., Orange

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-006-AGN

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-006-ABL

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 6 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-006-13A

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P004-006

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 6 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-005-13A

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 5 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P004-004-YW

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Yellow

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-004-RD

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-004-GN

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-004-BL

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-004-13A

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 4 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P004-004

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 4 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-003-AWH

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft., White

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-003-ARD

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-003-AOR

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft., Orange

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-003-AGN

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-003-ABL

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-003-13A

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 3 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P004-003

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 3 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 3 - 6
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-AWH

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., White

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-ARD

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Red

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-AOR

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Orange

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-AGN

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Green

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-ABL

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Blue

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-5

C14 to C13 Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black, 5-Pack

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-13RA

C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - RIGHT ANGLE
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-13LA

C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13 - LEFT ANGLE
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-002-13A

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 13
  • Wire Gauge (AWG): 16
P004-002

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18
P004-001

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 10A, 100–250V, 18 AWG, 1 ft., Black

  • Type: Extension Cords
  • Connector 1: IEC-320-C14
  • Connector 2: IEC-320-C13
  • Length (ft): 0 - 2
  • Input (amps): 10
  • Wire Gauge (AWG): 18