Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Cables & Adapters / Fiber Cables

N858-61M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 61 m (200 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 101 - 200
  • Color: Magenta
N858-45M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 45 m (147 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 101 - 200
  • Color: Magenta
N858-38M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 38 m (124 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 101 - 200
  • Color: Magenta
N858-30M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 30 m (98 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 51 - 100
  • Color: Magenta
N858-23M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 23 m (75 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 51 - 100
  • Color: Magenta
N858-15M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 15 m (49 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
N858-11M-3X8-MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 11 m (36 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: (3) 8-STRAND MTP (FEMALE)
  • Connector 2: (3) 8-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
N846-10M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N846-08N-C2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40 / 100 GbE, OM4 M/F, Magenta, 8 in.

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 0 - 2
  • Color: Magenta
N846-08N-A2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40 / 100 GbE, OM4 M/F, Magenta, 8 in.

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 0 - 2
  • Color: Magenta
N846-05M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N846-03M-24-P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-rated - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N846-02M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N846-01M-24-P

MTP/MPO Patch Cable, 100GBASE-SR10, CXP, 24 Fiber, 100GbE OM3 Plenum-Rated - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 24-STRAND MTP (FEMALE)
  • Connector 2: 24-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N845-15M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 15 m (49.2 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
N845-10M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 10 m (32.8 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Magenta
N845-05M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 5 m (16.4 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
N845-05M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 5 m (16.4 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Magenta
N845-03M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 3 m (9.8 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Magenta
N845-03M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 3 m (9.8 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 7 - 15
  • Color: Magenta
N845-02M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 2 m (6.6 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
N845-02M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 2 m (6.6 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Magenta
N845-01M-8L-MG

MTP/MPO to 8xLC Fan-Out Patch Cable, 40 GbE, 40GBASE-SR4, OM4 Plenum-Rated, Push/Pull Tab, Magenta, 1 m (3.3 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
N845-01M-12-MG

MTP/MPO Multimode Patch Cable, 12 Fiber, 40/100 GbE, 40/100GBASE-SR4, OM4 Plenum-Rated (F/F), Push/Pull Tab, Magenta, 1 m (3.3 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Magenta
N844-LOOP-12F

MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 0 - 2
  • Color: Aqua
N844-10M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N844-05M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Aqua
N844-05M-8LC-P

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N844-05M-12-P

MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N844-03M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Aqua
N844-03M-8LC-P

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N844-03M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N844-02M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
N844-02M-8LC-P

MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N844-02M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N844-01M-8LC-PT

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: (8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
N844-01M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (FEMALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N842-10M-12-MF

MTP/MPO Multimode Patch Cable, 12 Fiber, 40 GbE, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 10 m (32 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N842-05M-12-MF

MTP/MPO Multimode Patch Cable, 12 Fiber, 40 GbE, 40 GBASE-SR4, OM3 Plenum-Rated (M/F), Aqua, 5 m (16 ft.)

  • Type: Fiber Cables
  • Technology: Multimode; MTP/MPO
  • Connector 1: 12-STRAND MTP (MALE)
  • Connector 2: 12-STRAND MTP (FEMALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N838-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N838-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N838-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N838-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N838-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / Mini-LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: MINI LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N836-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N836-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N836-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N836-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N836-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: MINI LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N821-10M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 10 m (33 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 31 - 50
  • Color: Magenta
N821-09M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 9 m (29.5 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
N821-08M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 8 m (26 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
N821-07M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 7 m (23 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
N821-06M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 6 m (20 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
N821-05M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m (16 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Magenta
N821-04M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 4 m (13 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Magenta
N821-03M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m (10 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Magenta
N821-02M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m (6.5 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
N821-01M-MG-T

10 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m (3 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Magenta
N820-50M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Aqua
N820-35M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 35M (115-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Aqua
N820-30M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
N820-25M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 25 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Lime
N820-25M-OM4

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 25 m (82 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
N820-25M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
N820-20N

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 0.5M (20-in.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 0 - 2
  • Color: Aqua
N820-20M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 20 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Lime
N820-20M-OM4

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 20 m (65 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
N820-20M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Aqua
N820-15M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 15 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Lime
N820-15M-OM4

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 15 m (50 ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N820-15M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N820-12M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 12M (39-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N820-10M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 10 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Lime
N820-10M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N820-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N820-08M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 8M (26-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N820-07M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 7 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Lime
N820-07M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 7M (23-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N820-06M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 6M (20-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N820-05M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 16 - 30
  • Color: Aqua
N820-05M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 5 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Lime
N820-05M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N820-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N820-04M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N820-03M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 7 - 15
  • Color: Aqua
N820-03M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 3 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Lime
N820-03M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N820-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N820-02M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
N820-02M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 2 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Lime
N820-02M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N820-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N820-01M-T

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Connector 2: LC DUPLEX (MALE) WITH PULL/PUSH TAB
  • Length (ft): 3 - 6
  • Color: Aqua
N820-01M-OM5

LC to LC Multimode Duplex Fiber Optics Patch Cable, 1 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Lime
N820-01M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N820-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N818-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N818-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N818-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N818-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N818-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N816-15M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N816-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N816-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N816-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N816-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N816-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N806-15M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N806-10M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Aqua
N806-05M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Aqua
N806-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Aqua
N806-02M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N806-01M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Aqua
N549-01K

Duplex Multimode 62.5/125 LSZH Fiber Optic Cable, 1000-ft. Bulk

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: 62.5 BULK
  • Connector 2: 62.5 BULK
  • Length (ft): 201+
  • Color: Orange
N520-50M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 50M (164-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Orange
N520-35M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 35M (115-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Orange
N520-30M-P

Duplex Multimode 50/125 Fiber Plenum Rated Patch Cable (LC/LC), 30M (100-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N520-30M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 30M (100-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N520-25M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 25M (82-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N520-20M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N520-15M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N520-152M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 152M (500-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 201+
  • Color: Orange
N520-12M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 12M (40-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N520-10M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N520-100M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 100M (328-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 201+
  • Color: Orange
N520-08M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 8M (26-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N520-07M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 7M (23-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N520-06M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N520-05M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N520-04M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 4M (13-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange
N520-03M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange
N520-02M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N520-01M

Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N518-20M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 20M (65-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N518-15M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N518-10M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N518-05M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N518-03M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange
N518-02M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N518-01M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N516-50M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 50M (164-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Orange
N516-30M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 30M (100-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N516-20M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 20M (65-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N516-15M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N516-10M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N516-07M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 7M (23-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N516-05M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N516-03M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange
N516-02M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N516-01M

Duplex Multimode 50/125 Fiber Patch Cable (LC/SC), 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N506-50M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 50M (164-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 101 - 200
  • Color: Orange
N506-30M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 30M (100-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 51 - 100
  • Color: Orange
N506-15M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 15M (50-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N506-10M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange
N506-09M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 9M (30-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N506-05M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N506-03M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange
N506-02M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N506-01M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N504-05M

Duplex Multimode 50/125 Fiber Patch Cable (SC/ST), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange
N504-02M

Duplex Multimode 50/125 Fiber Patch Cable (SC/ST), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange
N458-001-9

Duplex Singlemode 8.3/125 Fiber Adapter (LC-SC M/F) 0.3M (1-ft.)

  • Type: Fiber Cables
  • Technology: Singlemode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Length (ft): 0 - 2
  • Color: Yellow
N458-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 0.3M (1-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Length (ft): 0 - 2
  • Color: Orange
N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 0.3M (1-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Length (ft): 0 - 2
  • Color: Orange
N457-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-ST M/F) 0.3M (1-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (FEMALE)
  • Length (ft): 0 - 2
  • Color: Orange
N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 0.3M (1-ft.)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (FEMALE)
  • Length (ft): 0 - 2
  • Color: Orange
N456-000

Duplex Multimode Fiber Coupler (SC/ST)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (FEMALE)
  • Connector 2: ST DUPLEX (FEMALE)
  • Color: Light Gray
N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: White
  • Industrial Grade: No
N455-000-S-PM

Duplex Singlemode Fiber Optic Coupler, (LC/LC)

  • Type: Fiber Cables
  • Technology: Singlemode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Blue
N455-000-S

Duplex Singlemode Fiber Coupler (LC/LC)

  • Type: Fiber Cables
  • Technology: Singlemode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Light Gray
N455-000-PM

Duplex Multimode Fiber Optic Coupler, (LC/LC)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Light Gray
N455-000-BL-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Blue
  • Industrial Grade: No
N455-000

Duplex Multimode Fiber Coupler (LC/LC)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Color: Light Gray
N452-000

Duplex MMF / SMF Coupler (SC/SC)

  • Type: Fiber Cables
  • Technology: Multimode
  • Connector 1: SC DUPLEX (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
  • Color: Light Gray
N426-05M

Fiber Optic Mode Conditioning Patch Cable (SC/SC), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange; Yellow
N426-03M

Fiber Optic Mode Conditioning Patch Cable (SC/SC), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange; Yellow
N426-02M

Fiber Optic Mode Conditioning Patch Cable (SC/SC), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange; Yellow
N425-03M

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange; Yellow
N425-02M

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange; Yellow
N424-05M

Fiber Optic Mode Conditioning Patch Cable (SC/LC), 5M (16-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 16 - 30
  • Color: Orange; Yellow
N424-04M

Fiber Optic Mode Conditioning Patch Cable (SC/LC), 4M (13-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange; Yellow
N424-01M

Fiber Optic Mode Conditioning Patch Cable (SC/LC), 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: SC DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange; Yellow
N422-10M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 10M (33-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 31 - 50
  • Color: Orange; Yellow
N422-03M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange; Yellow
N422-02M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 2M (6-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange; Yellow
N422-01M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 1M (3-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 3 - 6
  • Color: Orange; Yellow
N420-03M

Fiber Optic Mode Conditioning Patch Cable ( SC / Mode Conditioning to ST ), 3M (10-ft.)

  • Type: Fiber Cables
  • Technology: Mode Conditioning
  • Connector 1: SC DUPLEX (MALE)
  • Connector 2: ST DUPLEX (MALE)
  • Length (ft): 7 - 15
  • Color: Orange; Yellow