Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / Managed

24 Port Managed Gigabit Ethernet Switch Integrated 12 Outlet PDU NSS-G24D2P24

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU

  • Type: Managed
  • Form Factor: Rackmount
  • Port Types: (24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
24 Port Managed Gigabit Ethernet Switch Integrated 12 Outlet PDU NSS-G24D2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU

  • Type: Managed
  • Form Factor: Rackmount
  • Port Types: (24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
16 Port Managed Gigabit Ethernet Switch Integrated 8 Outlet PDU NSS-G16D2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect

  • Type: Managed
  • Form Factor: Rackmount
  • Port Types: (16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
8 10 100 1000Mbps Port Gigabit L2 Web Smart Managed PoE Switch 2 Dedicated Gigabit SFP Slots 20 Gbps Web Interface NGS8C2POE

8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

  • Type: Managed
  • Form Factor: Desktop; Rackmount
  • Port Types: (8) 10/100/1000 (RJ45); (2) Dedicated SFP
8 10 100 1000Mbps Port Gigabit L2 Web Smart Managed Switch 2 Dedicated Gigabit SFP Slots 20 Gbps Web Interface NGS8C2

8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

  • Type: Managed
  • Form Factor: Rackmount
  • Port Types: (8) 10/100/1000 (RJ45); (2) Dedicated SFP
24 10 100 1000Mbps Port Gigabit L2 Web Smart Managed PoE Switch 2 Dedicated Gigabit SFP Slots 52 Gbps Web Interface NGS24C2POE

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 300W, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

  • Type: Managed
  • Form Factor: Desktop; Rackmount
  • Port Types: (24) 10/100/1000 (RJ45); (2) Dedicated SFP
24 10 100 1000Mbps Port Gigabit L2 Web Smart Managed Switch 2 Dedicated Gigabit SFP Slots 52 Gbps Web Interface NGS24C2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

  • Type: Managed
  • Form Factor: Desktop; Rackmount
  • Port Types: (24) 10/100/1000 (RJ45); (2) Dedicated SFP
16 10 100 1000Mbps Port Gigabit L2 Web Smart Managed Switch 2 Dedicated Gigabit SFP Slots 36 Gbps Web Interface NGS16C2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 36 Gbps, Web Interface

  • Type: Managed
  • Form Factor: Desktop; Rackmount
  • Port Types: (16) 10/100/1000 (RJ45); (2) Dedicated SFP
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.