Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / Unmanaged

24 Port Gigabit Ethernet Switch 12 Outlet PDU 2 SFP 8 POE Ports NSU-G24C2P08

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP and 8 PoE+ Ports, 120W

  • Type: Unmanaged
  • Form Factor: Rackmount
  • Port Types: (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP
24 Port Gigabit Ethernet Switch 12 Outlet PDU 2 SFP Ports NSU-G24C2

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP Ports

  • Type: Unmanaged
  • Form Factor: Rackmount
  • Port Types: (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP; Console (RJ45)
24 Port Gigabit Ethernet Switch 12 Outlet PDU NSU-G24

24-Port Gigabit Ethernet Switch with 12 Outlet PDU

  • Type: Unmanaged
  • Form Factor: Rackmount
  • Port Types: (24) 10/100/1000 (RJ45)
16 Port Gigabit Ethernet Switch 8 Outlet PDU NSU-G16

16-Port Gigabit Ethernet Switch with 8 Outlet PDU

  • Type: Unmanaged
  • Form Factor: Rackmount
  • Port Types: (16) 10/100/1000 (RJ45)
8 Port 10 100 1000 Mbps 1U Rack Mount Desktop GbE Unmanaged Switch PoE NG8POE

8-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 140W

  • Type: Unmanaged
  • Form Factor: Desktop; Rackmount
  • Port Types: (8) 10/100/1000 (RJ45)
8 Port 10 100 1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch Plastic Housing NG8P

8-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch

  • Type: Unmanaged
  • Form Factor: Desktop
  • Port Types: (8) 10/100/1000 (RJ45)
8 Port 10 100 1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch Metal Housing NG8

8-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

  • Type: Unmanaged
  • Form Factor: Desktop
  • Port Types: (8) 10/100/1000 (RJ45)
5 Port 10 100 1000 Mbps 1U Rack Mount Desktop GbE Unmanaged Switch PoE NG5POE

5-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 75W

  • Type: Unmanaged
  • Form Factor: Desktop; Rackmount
  • Port Types: (5) 10/100/1000 (RJ45)
5 Port 10 100 1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch Plastic Housing NG5P

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch

  • Type: Unmanaged
  • Form Factor: Desktop
  • Port Types: (5) 10/100/1000 (RJ45)
5 Port 10 100 1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch Metal Housing NG5

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

  • Type: Unmanaged
  • Form Factor: Desktop
  • Port Types: (5) 10/100/1000 (RJ45)
24 Port 10 100 1000 Mbps 1U Rack Mount Desktop GbE Unmanaged Switch SFP NG24

24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing

  • Type: Unmanaged
  • Form Factor: Desktop; Rackmount
  • Port Types: (24) 10/100/1000 (RJ45); (2) Dedicated SFP
16 Port 10 100 1000 Mbps 1U Rack Mount Desktop Gigabit Ethernet Unmanaged Switch PoE 260W Metal Housing NG16POE

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch with PoE+, 230W, Metal Housing

  • Type: Unmanaged
  • Form Factor: Desktop; Rackmount
  • Port Types: (16) 10/100/1000 (RJ45)
16 Port 10 100 1000 Mbps 1U Rack Mount Desktop GbE Unmanaged Switch NG16

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

  • Type: Unmanaged
  • Form Factor: Desktop; Rackmount
  • Port Types: (16) 10/100/1000 (RJ45)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.