Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cabinets / Harsh Environments

SRX12UBFFD

SmartRack 12U IP54 Server-Depth Rack Enclosure Cabinet for Harsh Environments, 230V

  • Type: Harsh Environments
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SRWX12USNEMA

SmartRack 12U IP54 Switch-Depth Wall-Mount Rack Enclosure Cabinet for Harsh Environments, Hinged Back, 230V

  • Type: Harsh Environments
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SRW12USNEMA

SmartRack 12U NEMA 12 Switch-Depth Wall-Mount Rack Enclosure Cabinet for Harsh Environments, Hinged Back

  • Type: Harsh Environments
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SR42UBEIS

SmartRack 42U NEMA 12 (IP54) Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Harsh Environments
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
SR24UBFFD

SmartRack 24U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Harsh Environments
  • Style: Floor-Standing
  • Rack Height: 24U
  • Max Device Depth (in.): 32.5
  • Color: Black
SR12UBFFD

SmartRack 12U Mid-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Harsh Environments
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.