Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Lightning Cables / Heavy-Duty Charging Cables

M100-010-HD

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 10 ft. (3 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black; White
  • Length (ft): 7 - 15
M100-010-GY-MAX

Heavy-Duty USB Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 10 ft. (3 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Gray
  • Length (ft): 7 - 15
M100-006-HD

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft. (1.8 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black; White
  • Length (ft): 3 - 6
M100-006-GY-MAX

Heavy-Duty USB Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.8 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Gray
  • Length (ft): 3 - 6
M100-003-HD

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft. (0.9 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Black; White
  • Length (ft): 3 - 6
M100-003-GY-MAX

Heavy-Duty USB Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.9 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Gray
  • Length (ft): 3 - 6
M100-001-GY-MAX

Heavy-Duty USB Sync / Charge Cable with Lightning Connector - M/M, USB 2.0, UHMWPE and Aramid Fibers, Gray, 1 ft. (0.3 m)

  • Type: Heavy-Duty Charging Cables
  • Technology: Lightning; USB
  • Connector 1: USB A (MALE)
  • Connector 2: LIGHTNING (MALE)
  • Color: Gray
  • Length (ft): 0 - 2
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.